]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-kernel/linux/linux-omapl138-psp_2.6.37.bb
linux-ti33x-psp 3.2: add support for Towertech TT3201 CAN cape
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omapl138-psp_2.6.37.bb
1 SECTION = "kernel"
2 DESCRIPTION = "Linux kernel for DaVinci EVM from PSP, based on linux-davinci kernel"
3 LICENSE = "GPLv2"
4 KERNEL_IMAGETYPE = "uImage"
6 require multi-kernel.inc
8 S = "${WORKDIR}/git"
10 MULTI_CONFIG_BASE_SUFFIX = ""
12 BRANCH = "03.21.00.03"
13 SRCREV = "v2.6.37_DAVINCIPSP_03.21.00.04"
15 COMPATIBLE_MACHINE = "(omapl138)"
17 THISDIR := "${@os.path.dirname(bb.data.getVar('FILE', d, True))}"
18 CONFIGS_PSP = "${@base_set_filespath(["${THISDIR}/${PN}-${PV}/tipspkernel"], d)}:\
19 ${@base_set_filespath(["${THISDIR}/${PN}/tipspkernel"], d)}:\
20 ${@base_set_filespath(["${THISDIR}/files/tipspkernel"], d)}:"
21 FILESPATH =. "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "${CONFIGS_PSP}", "", d)}"
23 SRC_URI += "git://arago-project.org/git/projects/linux-davinci.git;protocol=git;branch=${BRANCH} \
24         file://defconfig"
26 PATCHES_OVER_PSP = " \
27         file://0001-TI-WL12xx-MMC-patches-03.21.00.04.patch \
28         file://0002-da850-Set-maximum-OPP-frequency-to-456MHz.patch \
29         file://0003-AM18xx-WL1271-Enable-BT.patch \
30         file://0004-PSP03.21.00.04.sdk-activate-wireless-extensions.patch \
31         file://0005-Davinci-da850-Add-Mistral-WL12XX-config-support-to.patch \
32         file://0006-Add-wlan-and-BT-config-switches.patch \
33         file://uio_pruss.patch \
34         "
36 SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"