recipes-kernel: Add GLSDK specific kernel tree for omap-a15
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti-glsdk_3.8.bb
1 SECTION = "kernel"
2 DESCRIPTION = "Linux kernel for TI devices supported by the GLSDK product"
3 LICENSE = "GPLv2"
4 LIC_FILES_CHKSUM = "file://COPYING;md5=d7810fab7487fb0aad327b76f1be7cd7"
5 KERNEL_IMAGETYPE = "uImage"
7 inherit kernel
9 require recipes-kernel/linux/linux-dtb.inc
10 require recipes-kernel/linux/setup-defconfig.inc
12 KERNEL_DEVICETREE_omap5-evm = "arch/arm/boot/dts/omap5-sevm.dts arch/arm/boot/dts/omap5-uevm.dts"
13 KERNEL_DEVICETREE_dra7xx-evm = "arch/arm/boot/dts/dra7-evm.dts"
15 COMPATIBLE_MACHINE = "omap-a15"
17 DEFAULT_PREFERENCE = "-1"
19 S = "${WORKDIR}/git"
21 BRANCH = "master"
23 SRCREV = "4e8193eb3b7465d7f67cd8c7e6c2ed99dad1a483"
24 PV = "3.8.13"
26 # Append to the MACHINE_KERNEL_PR so that a new SRCREV will cause a rebuild
27 MACHINE_KERNEL_PR_append = "a+gitr${SRCPV}"
29 SRC_URI = "git://git.ti.com/ti-linux-kernel/ti-linux-3-8-y-kernel.git;protocol=git;branch=${BRANCH} \
30            file://defconfig \
31           "