1 SECTION = "kernel"
2 DESCRIPTION = "Linux kernel for TI devices"
3 LICENSE = "GPLv2"
4 LIC_FILES_CHKSUM = "file://COPYING;md5=d7810fab7487fb0aad327b76f1be7cd7"
5 KERNEL_IMAGETYPE = "uImage"
7 inherit kernel
9 require recipes-kernel/linux/linux-dtb.inc
10 require recipes-kernel/linux/setup-defconfig.inc
12 # Add a run-time dependency for the PM firmware to be installed
13 # on the target file system.
14 RDEPENDS_kernel-base_ti33x += "am33x-cm3 am33x-cm3-initscript"
16 # Default is to package all dts files for ti33x devices unless building
17 # for the specific beaglebone machine.
18 KERNEL_DEVICETREE_ti33x = "arch/arm/boot/dts/am335x-evm.dts arch/arm/boot/dts/am335x-evmsk.dts arch/arm/boot/dts/am335x-bone.dts"
19 KERNEL_DEVICETREE_beaglebone = "arch/arm/boot/dts/am335x-bone.dts"
20 KERNEL_DEVICETREE_omap5-evm = "arch/arm/boot/dts/omap5-sevm.dts arch/arm/boot/dts/omap5-uevm.dts"
21 KERNEL_DEVICETREE_dra7xx-evm = "arch/arm/boot/dts/dra7-evm.dts"
23 COMPATIBLE_MACHINE = "ti33x|omap-a15"
25 S = "${WORKDIR}/git"
27 BRANCH = "ti-linux-3.8.y"
29 # This commit corresponds to ti2013.04.00 release tag
30 SRCREV = "e7460f2acdea5c9b766c7eb76bad5ab2ed7e566c"
31 PV = "3.8.13"
33 # Append to the MACHINE_KERNEL_PR so that a new SRCREV will cause a rebuild
34 MACHINE_KERNEL_PR_append = "e+gitr${SRCPV}"
36 SRC_URI = "git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git;protocol=git;branch=${BRANCH} \
37 file://defconfig \
38 "