linux-ti335x-psp: make all patches work with 'git am'
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.1 / adc / 0001-AM335x-Add-support-for-TSC-on-Beta-GP-EVM.patch
1 From de1ae4c44093c7f62af58caf3bdba83bb9531295 Mon Sep 17 00:00:00 2001
2 From: Patil, Rachna <rachna@ti.com>
3 Date: Fri, 11 Nov 2011 18:03:27 +0530
4 Subject: [PATCH 1/9] AM335x: Add support for TSC on Beta GP EVM.
6 AN1 and AN2(analog inputs to analog front end) were swapped
7 on alpha EVM's. This change is IP dependent, hence changes are
8 made in the driver to support the beta EVM.
10 Signed-off-by: Patil, Rachna <rachna@ti.com>
11 ---
12  arch/arm/mach-omap2/board-am335xevm.c |    8 +++
13  drivers/input/touchscreen/ti_tscadc.c |   83 ++++++++++++++++++++++-----------
14  include/linux/input/ti_tscadc.h       |   10 ++++
15  3 files changed, 73 insertions(+), 28 deletions(-)
17 diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
18 index b27fb97..7f52de1 100644
19 --- a/arch/arm/mach-omap2/board-am335xevm.c
20 +++ b/arch/arm/mach-omap2/board-am335xevm.c
21 @@ -920,6 +920,14 @@ static void dvi_init(int evm_id, int profile)
22  static void tsc_init(int evm_id, int profile)
23  {
24         int err;
25 +
26 +       if (gp_evm_revision == GP_EVM_REV_IS_1_1A) {
27 +               am335x_touchscreen_data.analog_input = 1;
28 +               pr_info("TSC connected to beta GP EVM\n");
29 +       } else {
30 +               am335x_touchscreen_data.analog_input = 0;
31 +               pr_info("TSC connected to alpha GP EVM\n");
32 +       }
33         setup_pin_mux(tsc_pin_mux);
34         err = platform_device_register(&tsc_device);
35         if (err)
36 diff --git a/drivers/input/touchscreen/ti_tscadc.c b/drivers/input/touchscreen/ti_tscadc.c
37 index 1f4db8d..021db7f 100644
38 --- a/drivers/input/touchscreen/ti_tscadc.c
39 +++ b/drivers/input/touchscreen/ti_tscadc.c
40 @@ -65,13 +65,16 @@
41  #define TSCADC_STEPCONFIG_RFP          (1 << 12)
42  #define TSCADC_STEPCONFIG_INM          (1 << 18)
43  #define TSCADC_STEPCONFIG_INP_4                (1 << 19)
44 +#define TSCADC_STEPCONFIG_INP          (1 << 20)
45  #define TSCADC_STEPCONFIG_INP_5                (1 << 21)
46  #define TSCADC_STEPCONFIG_FIFO1                (1 << 26)
47  #define TSCADC_STEPCONFIG_IDLE_INP     (1 << 22)
48  #define TSCADC_STEPCONFIG_OPENDLY      0x018
49  #define TSCADC_STEPCONFIG_SAMPLEDLY    0x88
50 -#define TSCADC_STEPCHARGE_INM          BIT(16)
51 -#define TSCADC_STEPCHARGE_INP          BIT(20)
52 +#define TSCADC_STEPCHARGE_INM_SWAP     BIT(16)
53 +#define TSCADC_STEPCHARGE_INM          BIT(15)
54 +#define TSCADC_STEPCHARGE_INP_SWAP     BIT(20)
55 +#define TSCADC_STEPCHARGE_INP          BIT(19)
56  #define TSCADC_STEPCHARGE_RFM          (1 << 23)
57  #define TSCADC_STEPCHARGE_DELAY                0x1
58  #define TSCADC_CNTRLREG_TSCSSENB       BIT(0)
59 @@ -94,6 +97,7 @@ unsigned int bckup_x = 0, bckup_y = 0;
60  struct tscadc {
61         struct input_dev        *input;
62         int                     wires;
63 +       int                     analog_input;
64         struct clk              *clk;
65         int                     irq;
66         void __iomem            *tsc_base;
67 @@ -121,21 +125,37 @@ static void tsc_step_config(struct tscadc *ts_dev)
68         delay = TSCADC_STEPCONFIG_SAMPLEDLY | TSCADC_STEPCONFIG_OPENDLY;
69  
70         stepconfigx = TSCADC_STEPCONFIG_MODE_HWSYNC |
71 -                       TSCADC_STEPCONFIG_2SAMPLES_AVG | TSCADC_STEPCONFIG_XPP |
72 -                       TSCADC_STEPCONFIG_YPN;
73 +                       TSCADC_STEPCONFIG_2SAMPLES_AVG | TSCADC_STEPCONFIG_XPP;
74 +
75         switch (ts_dev->wires) {
76         case 4:
77 -               stepconfigx |= TSCADC_STEPCONFIG_INP_4;
78 +               if (ts_dev->analog_input == 0)
79 +                       stepconfigx |= TSCADC_STEPCONFIG_INP_4 |
80 +                               TSCADC_STEPCONFIG_YPN;
81 +               else
82 +                       stepconfigx |= TSCADC_STEPCONFIG_INP |
83 +                               TSCADC_STEPCONFIG_XNN;
84                 break;
85         case 5:
86 -               stepconfigx |= TSCADC_STEPCONFIG_YPP |
87 -                               TSCADC_STEPCONFIG_YNN |
88 +               stepconfigx |= TSCADC_STEPCONFIG_YNN |
89                                 TSCADC_STEPCONFIG_INP_5;
90 +               if (ts_dev->analog_input == 0)
91 +                       stepconfigx |= TSCADC_STEPCONFIG_XNP |
92 +                               TSCADC_STEPCONFIG_YPN;
93 +               else
94 +                       stepconfigx |= TSCADC_STEPCONFIG_XNN |
95 +                               TSCADC_STEPCONFIG_YPP;
96                 break;
97         case 8:
98 -               stepconfigx |= TSCADC_STEPCONFIG_INP_4;
99 +               if (ts_dev->analog_input == 0)
100 +                       stepconfigx |= TSCADC_STEPCONFIG_INP_4 |
101 +                               TSCADC_STEPCONFIG_YPN;
102 +               else
103 +                       stepconfigx |= TSCADC_STEPCONFIG_INP |
104 +                               TSCADC_STEPCONFIG_XNN;
105                 break;
106         }
108         for (i = 1; i < 7; i++) {
109                 tscadc_writel(ts_dev, TSCADC_REG_STEPCONFIG(i), stepconfigx);
110                 tscadc_writel(ts_dev, TSCADC_REG_STEPDELAY(i), delay);
111 @@ -146,18 +166,28 @@ static void tsc_step_config(struct tscadc *ts_dev)
112                         TSCADC_STEPCONFIG_INM | TSCADC_STEPCONFIG_FIFO1;
113         switch (ts_dev->wires) {
114         case 4:
115 -               stepconfigy |= TSCADC_STEPCONFIG_XNP;
116 +               if (ts_dev->analog_input == 0)
117 +                       stepconfigy |= TSCADC_STEPCONFIG_XNP;
118 +               else
119 +                       stepconfigy |= TSCADC_STEPCONFIG_YPP;
120                 break;
121         case 5:
122 -               stepconfigy |= TSCADC_STEPCONFIG_XPP |
123 -                               TSCADC_STEPCONFIG_XNP |
124 -                               TSCADC_STEPCONFIG_YPN |
125 -                               TSCADC_STEPCONFIG_INP_5;
126 +               stepconfigy |= TSCADC_STEPCONFIG_XPP | TSCADC_STEPCONFIG_INP_5;
127 +               if (ts_dev->analog_input == 0)
128 +                       stepconfigy |= TSCADC_STEPCONFIG_XNN |
129 +                               TSCADC_STEPCONFIG_YPP;
130 +               else
131 +                       stepconfigy |= TSCADC_STEPCONFIG_XNP |
132 +                               TSCADC_STEPCONFIG_YPN;
133                 break;
134         case 8:
135 -               stepconfigy |= TSCADC_STEPCONFIG_XNP;
136 +               if (ts_dev->analog_input == 0)
137 +                       stepconfigy |= TSCADC_STEPCONFIG_XNP;
138 +               else
139 +                       stepconfigy |= TSCADC_STEPCONFIG_YPP;
140                 break;
141         }
143         for (i = 7; i < 13; i++) {
144                 tscadc_writel(ts_dev, TSCADC_REG_STEPCONFIG(i), stepconfigy);
145                 tscadc_writel(ts_dev, TSCADC_REG_STEPDELAY(i), delay);
146 @@ -166,8 +196,12 @@ static void tsc_step_config(struct tscadc *ts_dev)
147         chargeconfig = TSCADC_STEPCONFIG_XPP |
148                         TSCADC_STEPCONFIG_YNN |
149                         TSCADC_STEPCONFIG_RFP |
150 -                       TSCADC_STEPCHARGE_INM | TSCADC_STEPCHARGE_INP |
151                         TSCADC_STEPCHARGE_RFM;
152 +       if (ts_dev->analog_input == 0)
153 +               chargeconfig |= TSCADC_STEPCHARGE_INM_SWAP |
154 +                       TSCADC_STEPCHARGE_INP_SWAP;
155 +       else
156 +               chargeconfig |= TSCADC_STEPCHARGE_INM | TSCADC_STEPCHARGE_INP;
157         tscadc_writel(ts_dev, TSCADC_REG_CHARGECONFIG, chargeconfig);
158         tscadc_writel(ts_dev, TSCADC_REG_CHARGEDELAY, TSCADC_STEPCHARGE_DELAY);
159  
160 @@ -180,20 +214,12 @@ static void tsc_idle_config(struct tscadc *ts_config)
161         unsigned int     idleconfig;
162  
163         idleconfig = TSCADC_STEPCONFIG_YNN |
164 -                               TSCADC_STEPCONFIG_XNN |
165 -                               TSCADC_STEPCONFIG_INM;
166 +                       TSCADC_STEPCONFIG_INM | TSCADC_STEPCONFIG_IDLE_INP;
167 +       if (ts_config->analog_input == 0)
168 +               idleconfig |= TSCADC_STEPCONFIG_XNN;
169 +       else
170 +               idleconfig |= TSCADC_STEPCONFIG_YPN;
171  
172 -       switch (ts_config->wires) {
173 -       case 4:
174 -               idleconfig |= TSCADC_STEPCONFIG_IDLE_INP;
175 -               break;
176 -       case 5:
177 -               idleconfig |= TSCADC_STEPCONFIG_INP_5;
178 -               break;
179 -       case 8:
180 -               idleconfig |= TSCADC_STEPCONFIG_INP_4;
181 -               break;
182 -       }
183         tscadc_writel(ts_config, TSCADC_REG_IDLECONFIG, idleconfig);
184  }
185  
186 @@ -376,6 +402,7 @@ static      int __devinit tscadc_probe(struct platform_device *pdev)
187         tscadc_writel(ts_dev, TSCADC_REG_IRQWAKEUP, TSCADC_IRQWKUP_ENB);
188  
189         ts_dev->wires = pdata->wires;
190 +       ts_dev->analog_input = pdata->analog_input;
191  
192         /* Set the control register bits */
193         ctrl = TSCADC_CNTRLREG_STEPCONFIGWRT |
194 diff --git a/include/linux/input/ti_tscadc.h b/include/linux/input/ti_tscadc.h
195 index 29f87db..b9d9a46 100644
196 --- a/include/linux/input/ti_tscadc.h
197 +++ b/include/linux/input/ti_tscadc.h
198 @@ -3,8 +3,18 @@
199   * @wires:             Wires refer to application modes
200   *                     i.e. 4/5/8 wire touchscreen support
201   *                     on the platform
202 + * @analog_input:      Analog inputs refer to the order in which the
203 + *                     connections are made to the AFE. If the connections
204 + *                     are as : XPUL = AN0,XNUR = AN1,YPLL = AN2,
205 + *                     YNLR = AN3, then this variable is set to 1.
206 + *                     Else if the connections are as :
207 + *                     XPUL = AN0,YPLL = AN1,XNUR = AN2,
208 + *                     YNLR = AN3, then set this variable to
209 + *                     0.
210   */
211  
212  struct tsc_data {
213         int wires;
214 +       int analog_input;
216  };
217 -- 
218 1.7.2.5