2343525262f12572665fcc7f53e3b0ed89c239c9
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.1 / adc / 0010-tscadc-switch-to-polling-instead-of-interrupts.patch
1 From d0852fc8d96eedb709b964dacfa8ea71746f1872 Mon Sep 17 00:00:00 2001
2 From: Joel A Fernandes <joelagnel@ti.com>
3 Date: Tue, 29 Nov 2011 09:44:22 -0600
4 Subject: [PATCH 10/10] tscadc: switch to polling instead of interrupts
6 Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
7 ---
8 drivers/input/touchscreen/ti_tscadc.c | 16 ++++++++++++++--
9 1 files changed, 14 insertions(+), 2 deletions(-)
11 diff --git a/drivers/input/touchscreen/ti_tscadc.c b/drivers/input/touchscreen/ti_tscadc.c
12 index 182428b..90cb5ed 100644
13 --- a/drivers/input/touchscreen/ti_tscadc.c
14 +++ b/drivers/input/touchscreen/ti_tscadc.c
15 @@ -477,6 +477,8 @@ size_t do_adc_sample(struct kobject *kobj, struct attribute *attr, char *buf) {
16 struct device *dev;
17 struct tscadc *ts_dev;
18 int channel_num;
19 + int fifo0count = 0;
20 + int read_sample = 0;
22 pdev = (struct platform_device *)container_of(kobj, struct device, kobj);
23 dev = &pdev->dev;
24 @@ -496,7 +498,17 @@ size_t do_adc_sample(struct kobject *kobj, struct attribute *attr, char *buf) {
26 tsc_adc_step_config(ts_dev, channel_num);
28 - memcpy(buf, attr->name, strlen(attr->name)+1);
29 + do {
30 + fifo0count = tscadc_readl(ts_dev, TSCADC_REG_FIFO0CNT);
31 + }
32 + while (!fifo0count);
33 +
34 + while (fifo0count--) {
35 + read_sample = tscadc_readl(ts_dev, TSCADC_REG_FIFO0) & 0xfff;
36 + // printk("polling sample: %d: %x\n", fifo0count, read_sample);
37 + }
38 + sprintf(buf, "%d", read_sample);
39 +
40 return strlen(attr->name);
41 }
43 @@ -647,7 +659,7 @@ static int __devinit tscadc_probe(struct platform_device *pdev)
44 }
45 else {
46 tscadc_writel(ts_dev, TSCADC_REG_FIFO0THR, 0);
47 - irqenable = TSCADC_IRQENB_FIFO0THRES;
48 + irqenable = 0; // TSCADC_IRQENB_FIFO0THRES;
49 }
50 tscadc_writel(ts_dev, TSCADC_REG_IRQENABLE, irqenable);
52 --
53 1.7.4.1