linux-ti335x-psp: add 3.2 based on 3.2-staging branch
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 0002-da8xx-fb-add-DVI-support-for-beaglebone.patch
1 From 0188ea8b0633815f9ed9a728a6a1a53d64c1093c Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Thu, 3 Nov 2011 17:35:50 +0100
4 Subject: [PATCH 02/16] da8xx-fb: add DVI support for beaglebone
6 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
7 ---
8  drivers/video/da8xx-fb.c |   14 ++++++++++++++
9  1 files changed, 14 insertions(+), 0 deletions(-)
11 diff --git a/drivers/video/da8xx-fb.c b/drivers/video/da8xx-fb.c
12 index 85eda33..dea8936 100644
13 --- a/drivers/video/da8xx-fb.c
14 +++ b/drivers/video/da8xx-fb.c
15 @@ -271,6 +271,20 @@ static struct da8xx_panel known_lcd_panels[] = {
16                 .pxl_clk = 30000000,
17                 .invert_pxl_clk = 0,
18         },
19 +       [3] = {
20 +                /* 1024 x 768 @ 60 Hz  Reduced blanking VESA CVT 0.79M3-R */ 
21 +               .name = "1024x768@60",
22 +               .width = 1024,
23 +               .height = 768,
24 +               .hfp = 48,
25 +               .hbp = 80,
26 +               .hsw = 32,
27 +               .vfp = 3,
28 +               .vbp = 15,
29 +               .vsw = 4,
30 +               .pxl_clk = 56000000,
31 +               .invert_pxl_clk = 0,
32 +       },
33  };
34  
35  /* Enable the Raster Engine of the LCD Controller */
36 -- 
37 1.7.7.5