linux-ti335x-psp: add 3.2 based on 3.2-staging branch
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 0003-arm-omap-mux33xx-Add-i2c2-pin-mux.patch
1 From 11622554369db32c7c14572efb525ef5e418338d Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Tue, 31 Jan 2012 10:21:32 +0100
4 Subject: [PATCH 03/16] arm:omap:mux33xx: Add i2c2 pin mux
6 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
7 ---
8  arch/arm/mach-omap2/mux33xx.c |    4 ++--
9  1 files changed, 2 insertions(+), 2 deletions(-)
11 diff --git a/arch/arm/mach-omap2/mux33xx.c b/arch/arm/mach-omap2/mux33xx.c
12 index 81a657e..36bb10a 100644
13 --- a/arch/arm/mach-omap2/mux33xx.c
14 +++ b/arch/arm/mach-omap2/mux33xx.c
15 @@ -312,10 +312,10 @@ static struct omap_mux __initdata am33xx_muxmodes[] = {
16                 "uart0_txd", "spi1_cs1", "d_can0_rx", NULL,
17                 NULL, NULL, NULL, "gpio1_11"),
18         _AM33XX_MUXENTRY(UART1_CTSN, 0,
19 -               "uart1_ctsn", NULL, NULL, NULL,
20 +               "uart1_ctsn", NULL, "d_can0_tx", "i2c2_sda",
21                 "spi1_cs0", NULL, NULL, "gpio0_12"),
22         _AM33XX_MUXENTRY(UART1_RTSN, 0,
23 -               "uart1_rtsn", NULL, NULL, NULL,
24 +               "uart1_rtsn", NULL, "d_can0_rx", "i2c2_scl",
25                 "spi1_cs1", NULL, NULL, "gpio0_13"),
26         _AM33XX_MUXENTRY(UART1_RXD, 0,
27                 "uart1_rxd", "mmc1_sdwp", NULL, NULL,
28 -- 
29 1.7.7.5