[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 3.2.1 / 0041-usb-fix-number-of-mapped-SG-DMA-entries.patch
1 From 61ff4bd883cde399d333204fe9878e90b6f87329 Mon Sep 17 00:00:00 2001
2 From: Clemens Ladisch <clemens@ladisch.de>
3 Date: Sat, 3 Dec 2011 23:41:31 +0100
4 Subject: [PATCH 41/49] usb: fix number of mapped SG DMA entries
6 commit bc677d5b64644c399cd3db6a905453e611f402ab upstream.
8 Add a new field num_mapped_sgs to struct urb so that we have a place to
9 store the number of mapped entries and can also retain the original
10 value of entries in num_sgs. Previously, usb_hcd_map_urb_for_dma()
11 would overwrite this with the number of mapped entries, which would
12 break dma_unmap_sg() because it requires the original number of entries.
14 This fixes warnings like the following when using USB storage devices:
15 ------------[ cut here ]------------
16 WARNING: at lib/dma-debug.c:902 check_unmap+0x4e4/0x695()
17 ehci_hcd 0000:00:12.2: DMA-API: device driver frees DMA sg list with different entry count [map count=4] [unmap count=1]
18 Modules linked in: ohci_hcd ehci_hcd
19 Pid: 0, comm: kworker/0:1 Not tainted 3.2.0-rc2+ #319
20 Call Trace:
21 <IRQ> [<ffffffff81036d3b>] warn_slowpath_common+0x80/0x98
22 [<ffffffff81036de7>] warn_slowpath_fmt+0x41/0x43
23 [<ffffffff811fa5ae>] check_unmap+0x4e4/0x695
24 [<ffffffff8105e92c>] ? trace_hardirqs_off+0xd/0xf
25 [<ffffffff8147208b>] ? _raw_spin_unlock_irqrestore+0x33/0x50
26 [<ffffffff811fa84a>] debug_dma_unmap_sg+0xeb/0x117
27 [<ffffffff8137b02f>] usb_hcd_unmap_urb_for_dma+0x71/0x188
28 [<ffffffff8137b166>] unmap_urb_for_dma+0x20/0x22
29 [<ffffffff8137b1c5>] usb_hcd_giveback_urb+0x5d/0xc0
30 [<ffffffffa0000d02>] ehci_urb_done+0xf7/0x10c [ehci_hcd]
31 [<ffffffffa0001140>] qh_completions+0x429/0x4bd [ehci_hcd]
32 [<ffffffffa000340a>] ehci_work+0x95/0x9c0 [ehci_hcd]
33 ...
34 ---[ end trace f29ac88a5a48c580 ]---
35 Mapped at:
36 [<ffffffff811faac4>] debug_dma_map_sg+0x45/0x139
37 [<ffffffff8137bc0b>] usb_hcd_map_urb_for_dma+0x22e/0x478
38 [<ffffffff8137c494>] usb_hcd_submit_urb+0x63f/0x6fa
39 [<ffffffff8137d01c>] usb_submit_urb+0x2c7/0x2de
40 [<ffffffff8137dcd4>] usb_sg_wait+0x55/0x161
42 Signed-off-by: Clemens Ladisch <clemens@ladisch.de>
43 Signed-off-by: Greg Kroah-Hartman <gregkh@suse.de>
44 ---
45 drivers/usb/core/hcd.c | 5 ++---
46 drivers/usb/host/ehci-q.c | 2 +-
47 drivers/usb/host/uhci-q.c | 2 +-
48 drivers/usb/host/whci/qset.c | 4 ++--
49 drivers/usb/host/xhci-ring.c | 4 ++--
50 include/linux/usb.h | 1 +
51 6 files changed, 9 insertions(+), 9 deletions(-)
53 diff --git a/drivers/usb/core/hcd.c b/drivers/usb/core/hcd.c
54 index 13222d3..179e364 100644
55 --- a/drivers/usb/core/hcd.c
56 +++ b/drivers/usb/core/hcd.c
57 @@ -1412,11 +1412,10 @@ int usb_hcd_map_urb_for_dma(struct usb_hcd *hcd, struct urb *urb,
58 ret = -EAGAIN;
59 else
60 urb->transfer_flags |= URB_DMA_MAP_SG;
61 - if (n != urb->num_sgs) {
62 - urb->num_sgs = n;
63 + urb->num_mapped_sgs = n;
64 + if (n != urb->num_sgs)
65 urb->transfer_flags |=
66 URB_DMA_SG_COMBINED;
67 - }
68 } else if (urb->sg) {
69 struct scatterlist *sg = urb->sg;
70 urb->transfer_dma = dma_map_page(
71 diff --git a/drivers/usb/host/ehci-q.c b/drivers/usb/host/ehci-q.c
72 index 4e4066c..fef1db3 100644
73 --- a/drivers/usb/host/ehci-q.c
74 +++ b/drivers/usb/host/ehci-q.c
75 @@ -647,7 +647,7 @@ qh_urb_transaction (
76 /*
77 * data transfer stage: buffer setup
78 */
79 - i = urb->num_sgs;
80 + i = urb->num_mapped_sgs;
81 if (len > 0 && i > 0) {
82 sg = urb->sg;
83 buf = sg_dma_address(sg);
84 diff --git a/drivers/usb/host/uhci-q.c b/drivers/usb/host/uhci-q.c
85 index f6ca80e..d2c6f5a 100644
86 --- a/drivers/usb/host/uhci-q.c
87 +++ b/drivers/usb/host/uhci-q.c
88 @@ -943,7 +943,7 @@ static int uhci_submit_common(struct uhci_hcd *uhci, struct urb *urb,
89 if (usb_pipein(urb->pipe))
90 status |= TD_CTRL_SPD;
92 - i = urb->num_sgs;
93 + i = urb->num_mapped_sgs;
94 if (len > 0 && i > 0) {
95 sg = urb->sg;
96 data = sg_dma_address(sg);
97 diff --git a/drivers/usb/host/whci/qset.c b/drivers/usb/host/whci/qset.c
98 index a403b53..76083ae 100644
99 --- a/drivers/usb/host/whci/qset.c
100 +++ b/drivers/usb/host/whci/qset.c
101 @@ -443,7 +443,7 @@ static int qset_add_urb_sg(struct whc *whc, struct whc_qset *qset, struct urb *u
103 remaining = urb->transfer_buffer_length;
105 - for_each_sg(urb->sg, sg, urb->num_sgs, i) {
106 + for_each_sg(urb->sg, sg, urb->num_mapped_sgs, i) {
107 dma_addr_t dma_addr;
108 size_t dma_remaining;
109 dma_addr_t sp, ep;
110 @@ -561,7 +561,7 @@ static int qset_add_urb_sg_linearize(struct whc *whc, struct whc_qset *qset,
112 remaining = urb->transfer_buffer_length;
114 - for_each_sg(urb->sg, sg, urb->num_sgs, i) {
115 + for_each_sg(urb->sg, sg, urb->num_mapped_sgs, i) {
116 size_t len;
117 size_t sg_remaining;
118 void *orig;
119 diff --git a/drivers/usb/host/xhci-ring.c b/drivers/usb/host/xhci-ring.c
120 index 9f1d4b1..d28c586 100644
121 --- a/drivers/usb/host/xhci-ring.c
122 +++ b/drivers/usb/host/xhci-ring.c
123 @@ -2561,7 +2561,7 @@ static unsigned int count_sg_trbs_needed(struct xhci_hcd *xhci, struct urb *urb)
124 struct scatterlist *sg;
126 sg = NULL;
127 - num_sgs = urb->num_sgs;
128 + num_sgs = urb->num_mapped_sgs;
129 temp = urb->transfer_buffer_length;
131 xhci_dbg(xhci, "count sg list trbs: \n");
132 @@ -2745,7 +2745,7 @@ static int queue_bulk_sg_tx(struct xhci_hcd *xhci, gfp_t mem_flags,
133 return -EINVAL;
135 num_trbs = count_sg_trbs_needed(xhci, urb);
136 - num_sgs = urb->num_sgs;
137 + num_sgs = urb->num_mapped_sgs;
138 total_packet_count = roundup(urb->transfer_buffer_length,
139 usb_endpoint_maxp(&urb->ep->desc));
141 diff --git a/include/linux/usb.h b/include/linux/usb.h
142 index 1cea207..7626e5a 100644
143 --- a/include/linux/usb.h
144 +++ b/include/linux/usb.h
145 @@ -1222,6 +1222,7 @@ struct urb {
146 void *transfer_buffer; /* (in) associated data buffer */
147 dma_addr_t transfer_dma; /* (in) dma addr for transfer_buffer */
148 struct scatterlist *sg; /* (in) scatter gather buffer list */
149 + int num_mapped_sgs; /* (internal) mapped sg entries */
150 int num_sgs; /* (in) number of entries in the sg list */
151 u32 transfer_buffer_length; /* (in) data buffer length */
152 u32 actual_length; /* (return) actual transfer length */
153 --
154 1.7.7.4