[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 3.2.10 / 0002-Fix-autofs-compile-without-CONFIG_COMPAT.patch
1 From 2938d817a741a800001a3de1796090697b4d12e8 Mon Sep 17 00:00:00 2001
2 From: Linus Torvalds <torvalds@linux-foundation.org>
3 Date: Sun, 26 Feb 2012 09:44:55 -0800
4 Subject: [PATCH 02/95] Fix autofs compile without CONFIG_COMPAT
6 commit 3c761ea05a8900a907f32b628611873f6bef24b2 upstream.
8 The autofs compat handling fix caused a compile failure when
9 CONFIG_COMPAT isn't defined.
11 Instead of adding random #ifdef'fery in autofs, let's just make the
12 compat helpers earlier to use: without CONFIG_COMPAT, is_compat_task()
13 just hardcodes to zero.
15 We could probably do something similar for a number of other cases where
16 we have #ifdef's in code, but this is the low-hanging fruit.
18 Reported-and-tested-by: Andreas Schwab <schwab@linux-m68k.org>
19 Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
20 Cc: Jonathan Nieder <jrnieder@gmail.com>
21 Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
22 ---
23 include/linux/compat.h | 4 ++++
24 1 file changed, 4 insertions(+)
26 diff --git a/include/linux/compat.h b/include/linux/compat.h
27 index 66ed067..d42bd48 100644
28 --- a/include/linux/compat.h
29 +++ b/include/linux/compat.h
30 @@ -561,5 +561,9 @@ asmlinkage ssize_t compat_sys_process_vm_writev(compat_pid_t pid,
31 unsigned long liovcnt, const struct compat_iovec __user *rvec,
32 unsigned long riovcnt, unsigned long flags);
34 +#else
35 +
36 +#define is_compat_task() (0)
37 +
38 #endif /* CONFIG_COMPAT */
39 #endif /* _LINUX_COMPAT_H */
40 --
41 1.7.9.4