[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 3.2.20 / 0056-Bluetooth-btusb-typo-in-Broadcom-SoftSailing-id.patch
1 From e109dadcc7d05181ac8e093311d8a242b0d58ca7 Mon Sep 17 00:00:00 2001
2 From: Don Zickus <dzickus@redhat.com>
3 Date: Wed, 28 Mar 2012 16:41:11 -0400
4 Subject: [PATCH 56/86] Bluetooth: btusb: typo in Broadcom SoftSailing id
6 commit 2e8b506310f6433d5558387fd568d4bfb1d6a799 upstream.
8 I was trying to backport the following commit to RHEL-6
10 From 0cea73465cd22373c5cd43a3edd25fbd4bb532ef Mon Sep 17 00:00:00 2001
11 From: Oliver Neukum <oliver@neukum.org>
12 Date: Wed, 21 Sep 2011 11:37:15 +0200
13 Subject: [PATCH] btusb: add device entry for Broadcom SoftSailing
15 and noticed it wasn't working on an HP Elitebook. Looking into the patch I
16 noticed a very subtle typo in the ids. The patch has '0x05ac' instead of
17 '0x0a5c'. A snippet of the lsusb -v output also shows this:
19 Bus 002 Device 003: ID 0a5c:21e1 Broadcom Corp.
20 Device Descriptor:
21 bLength 18
22 bDescriptorType 1
23 bcdUSB 2.00
24 bDeviceClass 255 Vendor Specific Class
25 bDeviceSubClass 1
26 bDeviceProtocol 1
27 bMaxPacketSize0 64
28 idVendor 0x0a5c Broadcom Corp.
29 idProduct 0x21e1
30 bcdDevice 1.12
31 iManufacturer 1 Broadcom Corp
32 iProduct 2 BCM20702A0
33 iSerial 3 60D819F0338C
34 bNumConfigurations 1
36 Looking at other Broadcom ids, the fix matches them whereas the original patch
37 matches Apple's ids.
39 Tested on an HP Elitebook 8760w. The btusb binds and the userspace stuff loads
40 correctly.
42 Cc: Oliver Neukum <oliver@neukum.org>
43 Signed-off-by: Don Zickus <dzickus@redhat.com>
44 Acked-by: Marcel Holtmann <marcel@holtmann.org>
45 Signed-off-by: Johan Hedberg <johan.hedberg@intel.com>
46 Signed-off-by: Ben Hutchings <ben@decadent.org.uk>
47 ---
48 drivers/bluetooth/btusb.c | 2 +-
49 1 file changed, 1 insertion(+), 1 deletion(-)
51 diff --git a/drivers/bluetooth/btusb.c b/drivers/bluetooth/btusb.c
52 index d4859bf..f8a0b7f 100644
53 --- a/drivers/bluetooth/btusb.c
54 +++ b/drivers/bluetooth/btusb.c
55 @@ -61,7 +61,7 @@ static struct usb_device_id btusb_table[] = {
56 { USB_DEVICE_INFO(0xe0, 0x01, 0x01) },
58 /* Broadcom SoftSailing reporting vendor specific */
59 - { USB_DEVICE(0x05ac, 0x21e1) },
60 + { USB_DEVICE(0x0a5c, 0x21e1) },
62 /* Apple MacBookPro 7,1 */
63 { USB_DEVICE(0x05ac, 0x8213) },
64 --
65 1.7.9.5