[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 3.2.24 / 0038-memory-hotplug-fix-invalid-memory-access-caused-by-s.patch
1 From c9a4beeb70f62ec5976dcbb9086683fda56d6aec Mon Sep 17 00:00:00 2001
2 From: Jiang Liu <jiang.liu@huawei.com>
3 Date: Wed, 11 Jul 2012 14:01:52 -0700
4 Subject: [PATCH 038/109] memory hotplug: fix invalid memory access caused by
5 stale kswapd pointer
7 commit d8adde17e5f858427504725218c56aef90e90fc7 upstream.
9 kswapd_stop() is called to destroy the kswapd work thread when all memory
10 of a NUMA node has been offlined. But kswapd_stop() only terminates the
11 work thread without resetting NODE_DATA(nid)->kswapd to NULL. The stale
12 pointer will prevent kswapd_run() from creating a new work thread when
13 adding memory to the memory-less NUMA node again. Eventually the stale
14 pointer may cause invalid memory access.
16 An example stack dump as below. It's reproduced with 2.6.32, but latest
17 kernel has the same issue.
19 BUG: unable to handle kernel NULL pointer dereference at (null)
20 IP: [<ffffffff81051a94>] exit_creds+0x12/0x78
21 PGD 0
22 Oops: 0000 [#1] SMP
23 last sysfs file: /sys/devices/system/memory/memory391/state
24 CPU 11
25 Modules linked in: cpufreq_conservative cpufreq_userspace cpufreq_powersave acpi_cpufreq microcode fuse loop dm_mod tpm_tis rtc_cmos i2c_i801 rtc_core tpm serio_raw pcspkr sg tpm_bios igb i2c_core iTCO_wdt rtc_lib mptctl iTCO_vendor_support button dca bnx2 usbhid hid uhci_hcd ehci_hcd usbcore sd_mod crc_t10dif edd ext3 mbcache jbd fan ide_pci_generic ide_core ata_generic ata_piix libata thermal processor thermal_sys hwmon mptsas mptscsih mptbase scsi_transport_sas scsi_mod
26 Pid: 7949, comm: sh Not tainted 2.6.32.12-qiuxishi-5-default #92 Tecal RH2285
27 RIP: 0010:exit_creds+0x12/0x78
28 RSP: 0018:ffff8806044f1d78 EFLAGS: 00010202
29 RAX: 0000000000000000 RBX: ffff880604f22140 RCX: 0000000000019502
30 RDX: 0000000000000000 RSI: 0000000000000202 RDI: 0000000000000000
31 RBP: ffff880604f22150 R08: 0000000000000000 R09: ffffffff81a4dc10
32 R10: 00000000000032a0 R11: ffff880006202500 R12: 0000000000000000
33 R13: 0000000000c40000 R14: 0000000000008000 R15: 0000000000000001
34 FS: 00007fbc03d066f0(0000) GS:ffff8800282e0000(0000) knlGS:0000000000000000
35 CS: 0010 DS: 0000 ES: 0000 CR0: 000000008005003b
36 CR2: 0000000000000000 CR3: 000000060f029000 CR4: 00000000000006e0
37 DR0: 0000000000000000 DR1: 0000000000000000 DR2: 0000000000000000
38 DR3: 0000000000000000 DR6: 00000000ffff0ff0 DR7: 0000000000000400
39 Process sh (pid: 7949, threadinfo ffff8806044f0000, task ffff880603d7c600)
40 Stack:
41 ffff880604f22140 ffffffff8103aac5 ffff880604f22140 ffffffff8104d21e
42 ffff880006202500 0000000000008000 0000000000c38000 ffffffff810bd5b1
43 0000000000000000 ffff880603d7c600 00000000ffffdd29 0000000000000003
44 Call Trace:
45 __put_task_struct+0x5d/0x97
46 kthread_stop+0x50/0x58
47 offline_pages+0x324/0x3da
48 memory_block_change_state+0x179/0x1db
49 store_mem_state+0x9e/0xbb
50 sysfs_write_file+0xd0/0x107
51 vfs_write+0xad/0x169
52 sys_write+0x45/0x6e
53 system_call_fastpath+0x16/0x1b
54 Code: ff 4d 00 0f 94 c0 84 c0 74 08 48 89 ef e8 1f fd ff ff 5b 5d 31 c0 41 5c c3 53 48 8b 87 20 06 00 00 48 89 fb 48 8b bf 18 06 00 00 <8b> 00 48 c7 83 18 06 00 00 00 00 00 00 f0 ff 0f 0f 94 c0 84 c0
55 RIP exit_creds+0x12/0x78
56 RSP <ffff8806044f1d78>
57 CR2: 0000000000000000
59 [akpm@linux-foundation.org: add pglist_data.kswapd locking comments]
60 Signed-off-by: Xishi Qiu <qiuxishi@huawei.com>
61 Signed-off-by: Jiang Liu <jiang.liu@huawei.com>
62 Acked-by: KAMEZAWA Hiroyuki <kamezawa.hiroyu@jp.fujitsu.com>
63 Acked-by: KOSAKI Motohiro <kosaki.motohiro@jp.fujitsu.com>
64 Acked-by: Mel Gorman <mgorman@suse.de>
65 Acked-by: David Rientjes <rientjes@google.com>
66 Reviewed-by: Minchan Kim <minchan@kernel.org>
67 Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
68 Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
69 Signed-off-by: Ben Hutchings <ben@decadent.org.uk>
70 ---
71 include/linux/mmzone.h | 2 +-
72 mm/vmscan.c | 7 +++++--
73 2 files changed, 6 insertions(+), 3 deletions(-)
75 diff --git a/include/linux/mmzone.h b/include/linux/mmzone.h
76 index 188cb2f..905b1e1 100644
77 --- a/include/linux/mmzone.h
78 +++ b/include/linux/mmzone.h
79 @@ -652,7 +652,7 @@ typedef struct pglist_data {
80 range, including holes */
81 int node_id;
82 wait_queue_head_t kswapd_wait;
83 - struct task_struct *kswapd;
84 + struct task_struct *kswapd; /* Protected by lock_memory_hotplug() */
85 int kswapd_max_order;
86 enum zone_type classzone_idx;
87 } pg_data_t;
88 diff --git a/mm/vmscan.c b/mm/vmscan.c
89 index fbe2d2c..72cf498 100644
90 --- a/mm/vmscan.c
91 +++ b/mm/vmscan.c
92 @@ -3090,14 +3090,17 @@ int kswapd_run(int nid)
93 }
95 /*
96 - * Called by memory hotplug when all memory in a node is offlined.
97 + * Called by memory hotplug when all memory in a node is offlined. Caller must
98 + * hold lock_memory_hotplug().
99 */
100 void kswapd_stop(int nid)
101 {
102 struct task_struct *kswapd = NODE_DATA(nid)->kswapd;
104 - if (kswapd)
105 + if (kswapd) {
106 kthread_stop(kswapd);
107 + NODE_DATA(nid)->kswapd = NULL;
108 + }
109 }
111 static int __init kswapd_init(void)
112 --
113 1.7.7.6