[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 3.2.24 / 0100-ipheth-add-support-for-iPad.patch
1 From 0c6658ce9402f6e184fad5386d86a3a2bb2a2d67 Mon Sep 17 00:00:00 2001
2 From: Davide Gerhard <rainbow@irh.it>
3 Date: Mon, 25 Jun 2012 09:04:47 +0200
4 Subject: [PATCH 100/109] ipheth: add support for iPad
6 commit 6de0298ec9c1edaf330b71b57346241ece8f3346 upstream.
8 This adds support for the iPad to the ipheth driver.
9 (product id = 0x129a)
11 Signed-off-by: Davide Gerhard <rainbow@irh.it>
12 Signed-off-by: David S. Miller <davem@davemloft.net>
13 Signed-off-by: Ben Hutchings <ben@decadent.org.uk>
14 ---
15 drivers/net/usb/ipheth.c | 5 +++++
16 1 files changed, 5 insertions(+), 0 deletions(-)
18 diff --git a/drivers/net/usb/ipheth.c b/drivers/net/usb/ipheth.c
19 index ad96164..00ed9c1 100644
20 --- a/drivers/net/usb/ipheth.c
21 +++ b/drivers/net/usb/ipheth.c
22 @@ -59,6 +59,7 @@
23 #define USB_PRODUCT_IPHONE_3G 0x1292
24 #define USB_PRODUCT_IPHONE_3GS 0x1294
25 #define USB_PRODUCT_IPHONE_4 0x1297
26 +#define USB_PRODUCT_IPAD 0x129a
27 #define USB_PRODUCT_IPHONE_4_VZW 0x129c
28 #define USB_PRODUCT_IPHONE_4S 0x12a0
30 @@ -101,6 +102,10 @@ static struct usb_device_id ipheth_table[] = {
31 IPHETH_USBINTF_CLASS, IPHETH_USBINTF_SUBCLASS,
32 IPHETH_USBINTF_PROTO) },
33 { USB_DEVICE_AND_INTERFACE_INFO(
34 + USB_VENDOR_APPLE, USB_PRODUCT_IPAD,
35 + IPHETH_USBINTF_CLASS, IPHETH_USBINTF_SUBCLASS,
36 + IPHETH_USBINTF_PROTO) },
37 + { USB_DEVICE_AND_INTERFACE_INFO(
38 USB_VENDOR_APPLE, USB_PRODUCT_IPHONE_4_VZW,
39 IPHETH_USBINTF_CLASS, IPHETH_USBINTF_SUBCLASS,
40 IPHETH_USBINTF_PROTO) },
41 --
42 1.7.7.6