[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 3.2.3 / 0056-USB-usbsevseg-fix-max-length.patch
1 From d7ff9d198072099925dcc2bb81d17f1f08b0eba6 Mon Sep 17 00:00:00 2001
2 From: Harrison Metzger <harrisonmetz@gmail.com>
3 Date: Sun, 15 Jan 2012 08:43:24 -0600
4 Subject: [PATCH 56/90] USB: usbsevseg: fix max length
6 commit 1097ccebe630170080c41df0edcf88e0626e9c75 upstream.
8 This changes the max length for the usb seven segment delcom device to 8
9 from 6. Delcom has both 6 and 8 variants and having 8 works fine with
10 devices which are only 6.
12 Signed-off-by: Harrison Metzger <harrisonmetz@gmail.com>
13 Signed-off-by: Stuart Pook <stuart@acm.org>
14 Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
15 ---
16 drivers/usb/misc/usbsevseg.c | 2 +-
17 1 file changed, 1 insertion(+), 1 deletion(-)
19 diff --git a/drivers/usb/misc/usbsevseg.c b/drivers/usb/misc/usbsevseg.c
20 index 417b8f2..59689fa 100644
21 --- a/drivers/usb/misc/usbsevseg.c
22 +++ b/drivers/usb/misc/usbsevseg.c
23 @@ -24,7 +24,7 @@
25 #define VENDOR_ID 0x0fc5
26 #define PRODUCT_ID 0x1227
27 -#define MAXLEN 6
28 +#define MAXLEN 8
30 /* table of devices that work with this driver */
31 static const struct usb_device_id id_table[] = {
32 --
33 1.7.9.4