[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / 3.2.7 / 0023-ALSA-intel8x0-Fix-default-inaudible-sound-on-Gateway.patch
1 From c9353a7b06ea31cea2e1319ebe75d6e9045fffd4 Mon Sep 17 00:00:00 2001
2 From: Daniel T Chen <crimsun@ubuntu.com>
3 Date: Mon, 13 Feb 2012 23:44:22 -0500
4 Subject: [PATCH 23/30] ALSA: intel8x0: Fix default inaudible sound on Gateway
5 M520
7 commit 27c3afe6e1cf129faac90405121203962da08ff4 upstream.
9 BugLink: https://bugs.launchpad.net/bugs/930842
11 The reporter states that audio is inaudible by default without muting
12 'External Amplifier'. Add a quirk to handle his SSID so that changing
13 the control is not necessary.
15 Reported-and-tested-by: Benjamin Carlson <elderbubba0810@gmail.com>
16 Signed-off-by: Daniel T Chen <crimsun@ubuntu.com>
17 Signed-off-by: Takashi Iwai <tiwai@suse.de>
18 Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
19 ---
20 sound/pci/intel8x0.c | 6 ++++++
21 1 files changed, 6 insertions(+), 0 deletions(-)
23 diff --git a/sound/pci/intel8x0.c b/sound/pci/intel8x0.c
24 index 11718b49..55f48fb 100644
25 --- a/sound/pci/intel8x0.c
26 +++ b/sound/pci/intel8x0.c
27 @@ -2102,6 +2102,12 @@ static struct ac97_quirk ac97_quirks[] __devinitdata = {
28 },
29 {
30 .subvendor = 0x161f,
31 + .subdevice = 0x202f,
32 + .name = "Gateway M520",
33 + .type = AC97_TUNE_INV_EAPD
34 + },
35 + {
36 + .subvendor = 0x161f,
37 .subdevice = 0x203a,
38 .name = "Gateway 4525GZ", /* AD1981B */
39 .type = AC97_TUNE_INV_EAPD
40 --
41 1.7.7.4