[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / beaglebone / 0031-beaglebone-fix-3.5-cape-support.patch
1 From 6114856631437ebac4469713e5b7ec2b1094f536 Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Thu, 19 Apr 2012 14:33:53 +0200
4 Subject: [PATCH 31/33] beaglebone: fix 3.5" cape support
6 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
7 ---
8 arch/arm/mach-omap2/board-am335xevm.c | 42 ++++++++++++++++++++++++++++++++-
9 1 file changed, 41 insertions(+), 1 deletion(-)
11 diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
12 index f2f03b6..3adc4ac 100644
13 --- a/arch/arm/mach-omap2/board-am335xevm.c
14 +++ b/arch/arm/mach-omap2/board-am335xevm.c
15 @@ -599,6 +599,46 @@ static struct pinmux_config dvi_pin_mux[] = {
16 {NULL, 0},
17 };
19 +/* Module pin mux for Beagleboardtoys 3.5" LCD cape */
20 +static struct pinmux_config bbtoys35_pin_mux[] = {
21 + {"lcd_data0.lcd_data0", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
22 + | AM33XX_PULL_DISA},
23 + {"lcd_data1.lcd_data1", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
24 + | AM33XX_PULL_DISA},
25 + {"lcd_data2.lcd_data2", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
26 + | AM33XX_PULL_DISA},
27 + {"lcd_data3.lcd_data3", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
28 + | AM33XX_PULL_DISA},
29 + {"lcd_data4.lcd_data4", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
30 + | AM33XX_PULL_DISA},
31 + {"lcd_data5.lcd_data5", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
32 + | AM33XX_PULL_DISA},
33 + {"lcd_data6.lcd_data6", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
34 + | AM33XX_PULL_DISA},
35 + {"lcd_data7.lcd_data7", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
36 + | AM33XX_PULL_DISA},
37 + {"lcd_data8.lcd_data8", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
38 + | AM33XX_PULL_DISA},
39 + {"lcd_data9.lcd_data9", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
40 + | AM33XX_PULL_DISA},
41 + {"lcd_data10.lcd_data10", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
42 + | AM33XX_PULL_DISA},
43 + {"lcd_data11.lcd_data11", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
44 + | AM33XX_PULL_DISA},
45 + {"lcd_data12.lcd_data12", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
46 + | AM33XX_PULL_DISA},
47 + {"lcd_data13.lcd_data13", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
48 + | AM33XX_PULL_DISA},
49 + {"lcd_data14.lcd_data14", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
50 + | AM33XX_PULL_DISA},
51 + {"lcd_data15.lcd_data15", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
52 + | AM33XX_PULL_DISA},
53 + {"lcd_vsync.lcd_vsync", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
54 + {"lcd_hsync.lcd_hsync", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
55 + {"lcd_pclk.lcd_pclk", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
56 + {"lcd_ac_bias_en.lcd_ac_bias_en", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT},
57 + {NULL, 0},
58 +};
59 /* Module pin mux for Beagleboardtoys 7" LCD cape */
60 static struct pinmux_config bbtoys7_pin_mux[] = {
61 {"lcd_data0.lcd_data0", OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT
62 @@ -1514,7 +1554,7 @@ static void bbtoys7lcd_init(int evm_id, int profile)
64 static void bbtoys35lcd_init(int evm_id, int profile)
65 {
66 - setup_pin_mux(bbtoys7_pin_mux);
67 + setup_pin_mux(bbtoys35_pin_mux);
69 // we are being stupid and setting pixclock from here instead of da8xx-fb.c
70 if (conf_disp_pll(16000000)) {
71 --
72 1.7.10