]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0045-beaglebone-allow-capes-to-disable-w1-gpio.patch
linux-ti33x-psp 3.2: turn on CONFIG_USB_SUSPEND to fix usb mass storage
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / beaglebone / 0045-beaglebone-allow-capes-to-disable-w1-gpio.patch
1 From bddb03181fef4172d529717ff1c613a1770d737c Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Fri, 18 May 2012 12:39:25 +0200
4 Subject: [PATCH 45/56] beaglebone: allow capes to disable w1-gpio
6 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
7 ---
8  arch/arm/mach-omap2/board-am335xevm.c |    7 +++++--
9  1 files changed, 5 insertions(+), 2 deletions(-)
11 diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
12 index 5bb71b1..5c89494 100644
13 --- a/arch/arm/mach-omap2/board-am335xevm.c
14 +++ b/arch/arm/mach-omap2/board-am335xevm.c
15 @@ -498,7 +498,7 @@ static int capecount = 0;
16  static bool beaglebone_tsadcpins_free = 1;
17  static bool beaglebone_leds_free = 1;
18  static bool beaglebone_spi1_free = 1;
19 -
20 +static bool beaglebone_w1gpio_free = 1;
21  
22  #define GP_EVM_REV_IS_1_0              0x1
23  #define GP_EVM_REV_IS_1_0A             0x1
24 @@ -1727,6 +1727,7 @@ static void lcd7leds_init(int evm_id, int profile )
25  
26  static void bonew1_gpio_init(int evm_id, int profile )
27  {
28 +       beaglebone_w1gpio_free = 0;
29         int err;
30         setup_pin_mux(w1_gpio_pin_mux);
31         err = platform_device_register(&bone_w1_device);
32 @@ -2258,6 +2259,9 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
33                                 setup_pin_mux(spi1_pin_mux);
34                                 spi_register_board_info(bone_spidev2_info, ARRAY_SIZE(bone_spidev2_info));
35                         }
36 +                       if(beaglebone_w1gpio_free == 1) {
37 +                               bonew1_gpio_init(0,0);
38 +                       }
39                 }
40                 return;
41         }
42 @@ -2831,7 +2835,6 @@ static struct evm_dev_cfg beaglebone_dev_cfg[] = {
43         {usb1_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
44         {i2c2_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
45         {mmc0_init,     DEV_ON_BASEBOARD, PROFILE_NONE},
46 -       {bonew1_gpio_init, DEV_ON_BASEBOARD, PROFILE_ALL},
47         {NULL, 0, 0},
48  };
49  
50 -- 
51 1.7.7.6