linux-ti33x-psp 3.2: i2c and cape fixes
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / beaglebone / 0058-beaglebone-annotate-default-beaglebone-pinmux.patch
1 From 178d60b5a56c1f8eff29d23c27cc14bc6c0a9e4c Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Tue, 22 May 2012 10:58:53 +0200
4 Subject: [PATCH 58/61] beaglebone: annotate default beaglebone pinmux
6 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
7 ---
8  arch/arm/mach-omap2/board-am335xevm.c |    8 ++++----
9  1 files changed, 4 insertions(+), 4 deletions(-)
11 diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
12 index 68ddfe2..b079279 100644
13 --- a/arch/arm/mach-omap2/board-am335xevm.c
14 +++ b/arch/arm/mach-omap2/board-am335xevm.c
15 @@ -1431,10 +1431,10 @@ static struct platform_device lcd7_leds_gpio = {
16  
17  static struct pinmux_config bone_pin_mux[] = {
18         /* User LED gpios (gpio1_21 to gpio1_24) */
19 -    {"gpmc_a5.rgmii2_td0", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
20 -    {"gpmc_a6.rgmii2_tclk", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
21 -    {"gpmc_a7.rgmii2_rclk", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
22 -    {"gpmc_a8.rgmii2_rd3", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
23 +    {"gpmc_a5.rgmii2_td0", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT}, // USR0
24 +    {"gpmc_a6.rgmii2_tclk", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT}, // USR1
25 +    {"gpmc_a7.rgmii2_rclk", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT}, // USR2
26 +    {"gpmc_a8.rgmii2_rd3", OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT}, // USR3
27      /* Grounding gpio1_6 (pin 3 Conn A) signals bone tester to start diag tests */
28      {"gpmc_ad6.gpio1_6", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP},
29         {NULL, 0},
30 -- 
31 1.7.7.6