]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0070-beaglebone-fix-buttons-spidev-clash-when-using-mcasp.patch
linux-ti33x-psp 3.2: fix buttons on LCD capes
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti33x-psp-3.2 / beaglebone / 0070-beaglebone-fix-buttons-spidev-clash-when-using-mcasp.patch
1 From d99bad03ee2f3cc3d9a61879e53e4795a05eaed3 Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Wed, 6 Jun 2012 11:20:21 +0200
4 Subject: [PATCH 70/70] beaglebone: fix buttons/spidev clash when using
5  mcasp0_axr0.gpio3_16
7 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
8 ---
9  arch/arm/mach-omap2/board-am335xevm.c |   13 +++++++------
10  1 files changed, 7 insertions(+), 6 deletions(-)
12 diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
13 index 51bfa8b..7fd611f 100644
14 --- a/arch/arm/mach-omap2/board-am335xevm.c
15 +++ b/arch/arm/mach-omap2/board-am335xevm.c
16 @@ -1051,12 +1051,11 @@ static void volume_keys_init(int evm_id, int profile)
17  
18  /* pinmux for lcd7 keys */
19  static struct pinmux_config lcd7_keys_pin_mux[] = {
20 -       {"gpmc_a0.gpio1_16",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
21 -       {"gpmc_a1.gpio1_17",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
22 -       {"gpmc_a3.gpio1_19",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
23 -       {"mcasp0_axr0.gpio3_16",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
24 -       {"mcasp0_fsr.gpio3_19",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT},
25 -       {"gpmc_ben1.gpio1_28",    OMAP_MUX_MODE7 | AM33XX_PIN_OUTPUT},
26 +       {"gpmc_a0.gpio1_16",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT}, //left
27 +       {"gpmc_a1.gpio1_17",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT}, //right
28 +       {"gpmc_a3.gpio1_19",  OMAP_MUX_MODE7 | AM33XX_PIN_INPUT}, //up
29 +       {"mcasp0_axr0.gpio3_16",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT}, //down
30 +       {"mcasp0_fsr.gpio3_19",    OMAP_MUX_MODE7 | AM33XX_PIN_INPUT}, //enter
31         {NULL, 0},
32  };
33  
34 @@ -2738,6 +2737,7 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
35                 pr_info("BeagleBone cape: Registering gpio-keys for LCD cape\n");
36                 beaglebone_lcd7_keys_init(0,0);
37                 
38 +               beaglebone_spi1_free = 0;
39                 // A1 or newer
40                 beaglebone_leds_free = 0;
41                 lcd7leds_init(0,0);
42 @@ -2765,6 +2765,7 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
43                         if (err)
44                                 pr_err("failed to register gpio keys for LCD3 rev A1 or later cape\n");
45                 }
46 +               beaglebone_spi1_free = 0;
47                 beaglebone_leds_free = 0;
48                 lcd3leds_init(0,0);
49         }
50 -- 
51 1.7.7.6