79c0144700a1d1d251d6ec4d0c890cc5ae9aa526
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti81xx-psp_2.6.37.bb
1 require multi-kernel.inc
3 DESCRIPTION = "Linux kernel for TI81xx processors"
4 KERNEL_IMAGETYPE = "uImage"
6 COMPATIBLE_MACHINE = "am387x-evm|am389x-evm|c6a814x-evm|c6a816x-evm|dm814x-evm"
8 # This is on the ti81xx-master branch
9 SRCREV = "18649360f3e7bfcdc3eb7afd89e20e7a786931ef"
11 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
12 MACHINE_KERNEL_PR_append = "a+gitr${SRCREV}"
14 SRC_URI += "git://arago-project.org/git/projects/linux-omap3.git;protocol=git;branch=ti81xx-master \
15            file://defconfig"
17 S = "${WORKDIR}/git"
19 # Perf in 2.6.37-psp doesn't build, so disable it
20 do_compile_perf() {
21     :
22 }
24 do_install_perf() {
25     :
26 }