]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-kernel/linux/linux-ti81xx-psp_2.6.37.bb
linux-ti33x-psp 3.2: update to 3.2.13
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-ti81xx-psp_2.6.37.bb
1 require multi-kernel.inc
3 DESCRIPTION = "Linux kernel for TI81xx processors"
4 KERNEL_IMAGETYPE = "uImage"
6 COMPATIBLE_MACHINE = "am387x-evm|am389x-evm|c6a814x-evm|c6a816x-evm|dm814x-evm"
8 # This is on the ti81xx-master branch
9 SRCREV = "745a06cb913ad7a9ab44855aa36d8c012cd5793b"
11 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
12 MACHINE_KERNEL_PR_append = "a+gitr${SRCREV}"
14 SRC_URI += "git://arago-project.org/git/projects/linux-omap3.git;protocol=git;branch=ti81xx-master \
15             file://0001-ti814x-added-code-for-disabling-the-least-significan.patch \
16             file://defconfig"
18 S = "${WORKDIR}/git"
20 # Perf in 2.6.37-psp doesn't build, so disable it
21 do_compile_perf() {
22     :
23 }
25 do_install_perf() {
26     :
27 }