beaglebone-capes: add a powerdown script as well
[glsdk/meta-ti-glsdk.git] / recipes-ti / devtools / ti-xdctools / arm-linker-hack.diff
1 --- a/packages/gnu/targets/arm/linkcmd.xdt      2010-12-30 19:33:53.000000000 +0100
2 +++ b/packages/gnu/targets/arm/linkcmd.xdt      2010-12-30 19:42:55.000000000 +0100
3 @@ -40,12 +40,13 @@
4  
5  %if ("BINVERS" in prog.build.target) {
6  %    var _utils = xdc.loadCapsule("gnu/targets/linkUtils.xs");
7 +%    if (prog.build.target.GCCVERS < "4.3.3") {
8  SECTIONS {
9  `_utils.genSections(prog)`
10  }
11 -
12 -%    if (!prog.build.target.noStdLinkScript
13 -%        && prog.build.target.BINVERS >= "2.19") {
14 +%    }
15 +%    if (prog.build.target.noStdLinkScript
16 +%        && prog.build.target.BINVERS >= "2.19") {
17  INSERT BEFORE .gnu.attributes
18  %    }
19