1 Index: dmai_1_20_00_06/packages/ti/sdo/dmai/linux/Display_fbdev.c
2 ===================================================================
3 --- dmai_1_20_00_06.orig/packages/ti/sdo/dmai/linux/Display_fbdev.c 2009-02-11 19:59:57.000000000 -0600
4 +++ dmai_1_20_00_06/packages/ti/sdo/dmai/linux/Display_fbdev.c 2009-02-11 20:02:46.000000000 -0600
5 @@ -41,10 +41,7 @@
6 #include <sys/ioctl.h>
7 #include <linux/fb.h>
9 -#ifdef Dmai_Device_omap3530
10 -/* OMAP specific kernel headers */
11 -#include <video/omapfbdev.h>
12 -#else
13 +#ifndef Dmai_Device_omap3530
14 /* Davinci specific kernel headers */
15 #include <video/davincifb_ioctl.h>
16 #endif
17 @@ -184,11 +181,13 @@
18 }
19 #endif
21 +#if 0
22 /* Set up the sysfs variables before opening the display device */
23 if (_Display_sysfsSetup(attrs, channel) < 0) {
24 cleanup(hDisplay);
25 return NULL;
26 }
27 +#endif
29 /* Open video display device */
30 hDisplay->fd = open(attrs->displayDevice, O_RDWR);
31 @@ -423,6 +422,7 @@
32 ******************************************************************************/
33 Int Display_fbdev_get(Display_Handle hDisplay, Buffer_Handle *hBufPtr)
34 {
35 +#if defined (FBIO_WAITFORVSYNC)
36 BufTab_Handle hBufTab = hDisplay->hBufTab;
37 int dummy;
39 @@ -436,7 +436,8 @@
40 }
42 *hBufPtr = BufTab_getBuf(hBufTab, hDisplay->workingIdx);
43 -
44 +
45 +#endif
46 return Dmai_EOK;
47 }
49 Index: dmai_1_20_00_06/packages/ti/sdo/dmai/linux/Display.c
50 ===================================================================
51 --- dmai_1_20_00_06.orig/packages/ti/sdo/dmai/linux/Display.c 2009-02-11 20:00:10.000000000 -0600
52 +++ dmai_1_20_00_06/packages/ti/sdo/dmai/linux/Display.c 2009-02-11 20:02:07.000000000 -0600
53 @@ -80,18 +80,18 @@
55 const Display_Attrs Display_Attrs_O3530_VID_DEFAULT = {
56 3,
57 - Display_Std_V4L2,
58 - VideoStd_VGA,
59 - Display_Output_LCD,
60 - "/dev/video1",
61 + Display_Std_FBDEV,
62 + VideoStd_D1_NTSC,
63 + Display_Output_DVI,
64 + "/dev/fb2",
65 0
66 };
68 const Display_Attrs Display_Attrs_O3530_OSD_DEFAULT = {
69 1,
70 Display_Std_FBDEV,
71 - VideoStd_VGA,
72 - Display_Output_LCD,
73 + VideoStd_D1_NTSC,
74 + Display_Output_DVI,
75 "/dev/fb0",
76 0
77 };