linux-ti-staging: add recipe for tracking TI latest staging tree
[glsdk/meta-ti-glsdk.git] / recipes-ti / dmai / ti-dmai_svn.bb
1 require ti-dmai.inc
3 # Need to descend one level more to find source
4 S = "${WORKDIR}/${DMAIBRANCH}/davinci_multimedia_application_interface/dmai_${PV}/dmai"
6 # Hack to be able to use recent kernel headers from userspace
7 TARGET_CC_ARCH += " -D__EXPORTED_HEADERS__"
9 PV = "2_10_00_01+svnr${SRCPV}"
11 LIC_FILES_CHKSUM = "file://dmai_${PV}_License.html;md5=3302f728a5a42f97cabc26a54d7fa607"
13 # This package has high dependence on kernel, use kernel PR as base and append a local version
14 PR = "${MACHINE_KERNEL_PR}"
15 PR_append = "o"
17 DMAIBRANCH_dm6446     = "trunk"
18 DMAIBRANCH_dm6467     = "branches/GITPSP_INT_101009"
19 DMAIBRANCH_omap3      = "trunk"
20 DMAIBRANCH_dm355      = "branches/GITPSP_INT_101009"
21 DMAIBRANCH_dm365      = "trunk"
22 DMAIBRANCH_omapl137   = "trunk"
23 DMAIBRANCH_omapl138   = "trunk"
24 DMAIBRANCH           ?= "UNDEFINED_DMAIBRANCH"
26 SRCREV_dm6446         = "482"
27 SRCREV_dm6467         = "441"
28 SRCREV_omap3          = "642"
29 SRCREV_dm355          = "424"
30 SRCREV_dm365          = "570"
31 SRCREV_omapl137       = "482"
32 SRCREV_omapl138       = "570"
33 SRCREV               ?= "UNDEFINED_SRCREV"
35 SRC_URI_append = " file://omap3530-r642-remove-include-videodev.diff;striplevel=3 \
36                    file://r642-fix-config-bld.diff;striplevel=3 \
37                  "