task-ti-test: clean up machine specific bits, inherit allarch
[glsdk/meta-ti-glsdk.git] / recipes-ti / dmai / ti-dmai_svn.bb
1 require ti-dmai.inc
3 # Hack to be able to use recent kernel headers from userspace
4 TARGET_CC_ARCH += " -D__EXPORTED_HEADERS__"
6 DEFAULT_PREFERENCE = "-1"
8 PV = "2_10_00_01+svnr${SRCPV}"
10 LIC_FILES_CHKSUM = "file://dmai_${PV}_License.html;md5=3302f728a5a42f97cabc26a54d7fa607"
12 # This package has high dependence on kernel, use kernel PR as base and append a local version
13 PR = "${MACHINE_KERNEL_PR}"
14 PR_append = "n"
16 DMAIBRANCH_dm6446     = "trunk"
17 DMAIBRANCH_dm6467     = "branches/GITPSP_INT_101009"
18 DMAIBRANCH_omap3      = "trunk"
19 DMAIBRANCH_dm355      = "branches/GITPSP_INT_101009"
20 DMAIBRANCH_dm365      = "trunk"
21 DMAIBRANCH_omapl137   = "trunk"
22 DMAIBRANCH_omapl138   = "trunk"
23 DMAIBRANCH           ?= "<UNDEFINED_DMAIBRANCH>"
25 SRCREV_dm6446         = "482"
26 SRCREV_dm6467         = "441"
27 SRCREV_omap3          = "642"
28 SRCREV_dm355          = "424"
29 SRCREV_dm365          = "570"
30 SRCREV_omapl137       = "482"
31 SRCREV_omapl138       = "570"
32 SRCREV               ?= "<UNDEFINED_SRCREV>"
34 SRC_URI_append = " file://omap3530-r642-remove-include-videodev.diff \
35                    file://r642-fix-config-bld.diff \
36                  "