1 require ti-dmai.inc
3 # Hack to be able to use recent kernel headers from userspace
4 TARGET_CC_ARCH += " -D__EXPORTED_HEADERS__"
6 PV = "2_10_00_01+svnr${SRCPV}"
8 LIC_FILES_CHKSUM = "file://dmai_${PV}_License.html;md5=3302f728a5a42f97cabc26a54d7fa607"
10 # This package has high dependence on kernel, use kernel PR as base and append a local version
11 PR = "${MACHINE_KERNEL_PR}"
12 PR_append = "o"
14 DMAIBRANCH_dm6446 = "trunk"
15 DMAIBRANCH_dm6467 = "branches/GITPSP_INT_101009"
16 DMAIBRANCH_omap3 = "trunk"
17 DMAIBRANCH_dm355 = "branches/GITPSP_INT_101009"
18 DMAIBRANCH_dm365 = "trunk"
19 DMAIBRANCH_omapl137 = "trunk"
20 DMAIBRANCH_omapl138 = "trunk"
21 DMAIBRANCH ?= "UNDEFINED_DMAIBRANCH"
23 SRCREV_dm6446 = "482"
24 SRCREV_dm6467 = "441"
25 SRCREV_omap3 = "642"
26 SRCREV_dm355 = "424"
27 SRCREV_dm365 = "570"
28 SRCREV_omapl137 = "482"
29 SRCREV_omapl138 = "570"
30 SRCREV ?= "UNDEFINED_SRCREV"
32 SRC_URI_append = " file://omap3530-r642-remove-include-videodev.diff;striplevel=2 \
33 file://r642-fix-config-bld.diff;striplevel=2 \
34 "