1 require ti-dmai.inc
3 # Hack to be able to use recent kernel headers from userspace
4 TARGET_CC_ARCH += " -D__EXPORTED_HEADERS__"
6 DEFAULT_PREFERENCE = "-1"
8 PV = "2_10_00_01+svnr${SRCPV}"
10 # This package has high dependence on kernel, use kernel PR as base and append a local version
11 PR = "${MACHINE_KERNEL_PR}"
12 PR_append = "n"
14 DMAIBRANCH_dm6446 = "trunk"
15 DMAIBRANCH_dm6467 = "branches/GITPSP_INT_101009"
16 DMAIBRANCH_omap3 = "trunk"
17 DMAIBRANCH_dm355 = "branches/GITPSP_INT_101009"
18 DMAIBRANCH_dm365 = "trunk"
19 DMAIBRANCH_omapl137 = "trunk"
20 DMAIBRANCH_omapl138 = "trunk"
21 DMAIBRANCH ?= "<UNDEFINED_DMAIBRANCH>"
23 SRCREV_dm6446 = "482"
24 SRCREV_dm6467 = "441"
25 SRCREV_omap3 = "570"
26 SRCREV_dm355 = "424"
27 SRCREV_dm365 = "570"
28 SRCREV_omapl137 = "482"
29 SRCREV_omapl138 = "570"
30 SRCREV ?= "<UNDEFINED_SRCREV>"