cb032666a5c9f5011912599b613b31d7baed9232
1 DESCRIPTION = "GSTREAMER Plugin (gstreamer-ti) for TI ARM/DSP processors"
2 HOMEPAGE = "https://gforge.ti.com/gf/project/gstreamer_ti/"
3 SECTION = "multimedia"
4 LICENSE = "LGPL"
6 # TODO :: Replace omapl137 with official support in GST (currently linking to omapl138)
7 # TODO :: Codec Server Environment Variables shouldn't be required
8 # TODO :: Add (and check) rc scripts for all targets (just copied for now) (365,6467,omapl137)
9 # TODO :: Check if CPPFLAGS_append is still required
10 # TODO :: Remove ENCODE/DECODE combo exports - these are not used anymore (check?)
12 inherit autotools
13 inherit update-rc.d
14 require recipes-ti/includes/ti-paths.inc
15 require recipes-ti/includes/ti-staging.inc
17 # Rebuild on kernel change since it links statically to ti-dmai, ti-codec-engine, etc
18 PR = "r85+${MACHINE_KERNEL_PR}"
20 DEPENDS = "ti-dmai gstreamer gst-plugins-base"
22 # enable c6accel elements on omapl138 and omap3
23 #DEPENDS_append_omapl138 = " ti-c6accel "
24 #EXTRA_OECONF_omapl138 = "--enable-c6accel"
25 #DEPENDS_append_omap3 = " ti-c6accel "
26 #EXTRA_OECONF_omap3 = "--enable-c6accel"
27 export C6ACCEL_INSTALL_DIR
29 # gstreamer_ti picks up some config variables from the environment
30 # - variables are used in the gstreamer makefile
31 # - PLATFORM, XDC_PLATFORM, XDC_TARGET, MVTOOL_DIR
32 # - others used by config.bld (which it gets from the dmai config.bld)
33 # - CROSS_COMPILE, PLATFORM_XDC
35 PLATFORM_dm6446 = "dm6446"
36 PLATFORM_dm6467 = "dm6467"
37 PLATFORM_dm6467t = "dm6467t"
38 PLATFORM_omap3 = "omap3530"
39 PLATFORM_dm355 = "dm355"
40 PLATFORM_dm365 = "dm365"
41 PLATFORM_omapl137 = "omapl137"
42 PLATFORM_omapl138 = "omapl138"
43 PLATFORM ?= "UNDEFINED_PLATFORM"
44 GST_TI_PLATFORM = "${PLATFORM}"
46 XDC_PLATFORM_dm6446 = "ti.platforms.evmDM6446"
47 XDC_PLATFORM_dm6467 = "ti.platforms.evmDM6467"
48 XDC_PLATFORM_omap3 = "ti.platforms.evm3530"
49 XDC_PLATFORM_dm355 = "ti.platforms.evmDM355"
50 XDC_PLATFORM_dm365 = "ti.platforms.evmDM365"
51 XDC_PLATFORM_omapl137 = "ti.platforms.evmOMAPL137"
52 XDC_PLATFORM_omapl138 = "ti.platforms.evmOMAPL138"
53 XDC_PLATFORM ?= "UNDEFINED_XDC_PLATFORM"
55 MEMARGS_omap3 = "99M@0x80000000"
56 MEMARGS ?= "UNDEFINED_MEM_ARGS"
58 export MEMARGS
59 export PLATFORM
60 export GST_TI_PLATFORM
61 export XDC_PLATFORM
62 export XDC_TARGET = "gnu.targets.arm.GCArmv5T"
63 export PLATFORM_XDC = "${XDC_PLATFORM}"
64 export CSTOOL_DIR = "${TOOLCHAIN_PATH}"
65 export MVTOOL_DIR = "${TOOLCHAIN_PATH}"
66 export MVTOOL_PREFIX = "${TARGET_PREFIX}"
67 export CROSS_COMPILE = "${TOOLCHAIN_PATH}/${TARGET_PREFIX}"
68 export LINK_XDC_ROOT = "${LINK_INSTALL_DIR}"
70 # export codec combo (or server) locations
71 # Why do we need to do this?? - These will get picked up from CODEC_INSTALL_DIR?
72 # Sould only need this if we change from default server
74 export CODEC_SERVER = "${installdir}/ti-codecs-server/cs.x64P"
75 CPPFLAGS_append = " -DPlatform_${PLATFORM}"
77 # We are still using encode/decode combo for DM6446
78 export ENCODE_COMBO = "${installdir}/ti-codecs-server/encodeCombo.x64P"
79 export DECODE_COMBO = "${installdir}/ti-codecs-server/decodeCombo.x64P"
80 # Makefile also expects to be able to find the kernel headers from the envirionment
81 export LINUXKERNEL_INSTALL_DIR = "${STAGING_KERNEL_DIR}"
83 do_configure_prepend() {
84 # PSP kernel is based on older DSS. we need to replace linux/omapfb.h with mach/omapfb.h
85 if ! [ -e ${STAGING_KERNEL_DIR}/include/linux/omapfb.h ] ; then
86 sed -i -e s:linux/omapfb:mach/omapfb:g ${S}/src/omapfb.h || true
87 fi
89 # Angstrom 2008 breaks with -Wl,-T, while angstrom 2010 needs it
90 if [ $(${TARGET_PREFIX}gcc -dumpversion | awk -F. '{print $2}') -gt 3 ] ; then
91 # Fix up linkerscripts, recent toolchains need -T to prepend the default script to the custom one
92 for makefile in $(find ${S} -name "Makefile.am") ; do
93 sed -i -e 's:-Wl,$(XDC_CONFIG_BASENAME)/linker.cmd:-Wl,-T,$(XDC_CONFIG_BASENAME)/linker.cmd:g' $makefile
94 done
95 fi
96 }
98 do_compile() {
99 # Recent kernel headers warn against inclusion from userspace
100 for makefile in $(find ${S} -name "Makefile") ; do
101 sed -i -e s:-Werror::g $makefile
102 done
104 oe_runmake
105 }
107 do_install_prepend () {
109 install -d ${D}/${installdir}/gst/${PLATFORM}
111 # copy gstreamer demo scripts
112 cp -R ${WORKDIR}/gstreamer_ti/gstreamer_demo/shared ${D}/${installdir}/gst
114 # If we have loadmodules.sh in WORKDIR then give preference to this over
115 # the default gst-ti loadmdules.sh
116 if [ -f ${WORKDIR}/loadmodules.sh ]; then
117 cp ${WORKDIR}/loadmodules.sh ${D}/${installdir}/gst/${PLATFORM}
118 else
119 cp -R ${WORKDIR}/gstreamer_ti/gstreamer_demo/${PLATFORM} ${D}/${installdir}/gst
120 fi
122 # delete .svn files
123 find ${D}/${installdir}/gst -name .svn -type d | xargs rm -rf
124 chmod 0755 ${D}/${installdir}/gst -R
126 install -d ${D}${sysconfdir}/init.d/
127 install -m 0755 ${WORKDIR}/gstreamer-ti-rc.sh ${D}${sysconfdir}/init.d/gstti-init
128 sed -i -e 's|<platform>|${PLATFORM}|g' ${D}${sysconfdir}/init.d/gstti-init
130 install -d ${D}${base_libdir}/systemd/system
131 install -m 0644 ${WORKDIR}/gstti-init.service ${D}${base_libdir}/systemd/system/
132 sed -i -e 's|<platform>|${PLATFORM}|g' -e 's|MEMARGS|${MEMARGS}|' ${D}${base_libdir}/systemd/system/gstti-init.service
133 }
135 RRECOMMENDS_${PN}_append_dm6446 += "ti-codecs-dm6446-server ti-cmem-module ti-dsplink-module"
136 RRECOMMENDS_${PN}_append_dm6467 += "ti-codecs-dm6467 ti-cmem-module ti-dsplink-module"
137 RRECOMMENDS_${PN}_append_omap3 += "ti-codecs-omap3530-server ti-cmem-module ti-dsplink-module ti-lpm-module ti-sdma-module"
138 RRECOMMENDS_${PN}_append_dm355 += "ti-codecs-dm355 ti-cmem-module ti-dm355mm-module"
139 RRECOMMENDS_${PN}_append_dm365 += "ti-codecs-dm365 ti-cmem-module ti-dm365mm-module ti-edma-module ti-irq-module"
140 RRECOMMENDS_${PN}_append_omapl137 += "ti-codecs-omapl137-server ti-cmem-module ti-dsplink-module"
141 RRECOMMENDS_${PN}_append_omapl138 += "ti-codecs-omapl138-server ti-cmem-module ti-dsplink-module"
143 FILES_${PN} += "${libdir}/gstreamer-0.10/*.so ${sysconfdir} ${installdir} ${base_libdir}/systemd"
144 FILES_${PN}-dev += "${libdir}/gstreamer-0.10/*.a ${libdir}/gstreamer-0.10/*.la"
145 FILES_${PN}-dbg += "${libdir}/gstreamer-0.10/.debug"
147 pkg_postinst_${PN} () {
148 if test "x$D" != "x"; then
149 echo "Can't run gstreamer-ti postinst offline"
150 exit 1
151 fi
152 if [ -e ${base_bindir}/systemctl ] ; then
153 systemctl enable gstti-init.service
154 fi
156 if [ -d ${installdir}/ti-codecs-server/ ]; then
157 ln -sf ${installdir}/ti-codecs-server/* ${installdir}/gst/${PLATFORM}/
158 fi
159 }
161 PACKAGE_ARCH = "${MACHINE_ARCH}"
163 INITSCRIPT_NAME = "gstti-init"
164 INITSCRIPT_PARAMS = "start 30 5 2 . stop 40 0 1 6 ."