import codec engine and dependencies from oe classic
[glsdk/meta-ti-glsdk.git] / recipes-ti / linuxutils / ti-linuxutils / linuxutils-BKL-fix.patch
1 From: Koen Kooi <k-kooi@ti.com>
2 Subject: linuxutils: fix build with 2.6.37rcX
4 ---
6 --- /tmp/cmemk.c        2010-12-05 18:41:00.000000000 +0100
7 +++ linuxutils_2_25_05_11/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c    2010-12-05 18:43:24.000000000 +0100
8 @@ -31,6 +31,7 @@
9  #include <linux/seq_file.h>
10  #include <linux/vmalloc.h>
11  #include <linux/sched.h>
12 +#include <linux/slab.h>
13  #include <asm/cacheflush.h>
14  #include <asm/uaccess.h>
15  #include <asm/pgtable.h>
16 @@ -204,7 +205,11 @@
17      "\n\t\t fall back to a heap-based allocation attempt");
18  module_param(useHeapIfPoolUnavailable, int, S_IRUGO);
19  
20 +#if LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,36)
21 +static DEFINE_SEMAPHORE(cmem_mutex);
22 +#else
23  static DECLARE_MUTEX(cmem_mutex);
24 +#endif
25  
26  /* Describes a pool buffer */
27  typedef struct pool_buffer {
28 @@ -243,8 +248,12 @@
29  
30  static struct file_operations cmem_fxns = {
31      owner:   THIS_MODULE,
32 +#if LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,36)
33 +    unlocked_ioctl: ioctl,
34 +#else
35      ioctl:   ioctl,
36 -    mmap:    mmap,
37 +#endif
38 +       mmap:    mmap,
39      open:    open,
40      release: release
41  };
42 --- /tmp/sdmak.c        2010-12-05 18:43:55.000000000 +0100
43 +++ linuxutils_2_25_05_11/packages/ti/sdo/linuxutils/sdma/src/module/sdmak.c    2010-12-05 18:48:31.000000000 +0100
44 @@ -208,9 +208,12 @@
45              }
46  
47              up_read(&current->mm->mmap_sem);
48 -
49 +#if LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,36)
50 +            sema_init(&(channels[channel].mutex),1);
51 +#else
52              init_MUTEX_LOCKED(&(channels[channel].mutex));
53 -            channels[channel].owner = filp;
54 +#endif
55 +                       channels[channel].owner = filp;
56  
57              if (copy_to_user(argp, &channel, sizeof(channel))) {
58                  return -EFAULT;
59 @@ -286,8 +289,12 @@
60  }
61  
62  static struct file_operations fops = {
63 -    .ioctl = dma_ioctl,
64 -    .release = dma_release,
65 +#if LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,36)
66 +    .unlocked_ioctl = dma_ioctl,
67 +#else
68 +       .ioctl = dma_ioctl,
69 +#endif
70 +       .release = dma_release,
71      .owner = THIS_MODULE
72  };
73