The official OpenEmbedded/Yocto BSP layer for Texas Instruments platforms. This layer depends on: URI: git://git.openembedded.org/openembedded-core layers: meta branch: master revision: HEAD URI: git://git.openembedded.org/meta-openembedded layers: toolchain-layer branch: master revision: HEAD There are known issues when using a toolchain with gcc-4.6 and binutils-2.22 from OpenEmbedded-Core, thus it is recommended to use toolchain-layer from meta-openembedded with gcc-4.5 + Linaro patches and binutils-2.20.1. The base BSP part of meta-ti should work with different OpenEmbedded/Yocto distributions and layer stacks, such as: distro-less (only with OE-Core), with Yocto/Poky, with Angstrom or Arago. Please follow the recommended setup procedures of your OE distribution. When using in a distro-less configuration, please add to your local.conf: GCCVERSION = "4.5%" BINUVERSION = "2.20.1" Send pull requests, patches, comments or questions to meta-ti@yoctoproject.org Maintainers: Denys Dmytriyenko Koen Kooi