#@TYPE: Machine #@NAME: AM335x EVM #@DESCRIPTION: Machine configuration for the TI AM335x EVM TARGET_ARCH = "arm" PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg" XSERVER = "xserver-xorg \ xf86-input-evdev \ xf86-video-fbdev" GUI_MACHINE_CLASS = "smallscreen" require conf/machine/include/ti33x.inc IMAGE_FSTYPES += "ubi tar.bz2" SERIAL_CONSOLE = "115200 ttyO0" PREFERRED_PROVIDER_virtual/kernel = "linux-ti33x-psp" # UBI information. Note that this is board and kernel specific. Changes # in your kernel port may require changes in these variables. For more # details about this board please see # http://processors.wiki.ti.com/index.php/UBIFS_Support # do ubiattach /dev/ubi_ctrl -m 7 -O 2048 # From dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: logical eraseblock size: 126976 bytes # from ubiattach stdout: # UBI device number 0, total 1988 LEBs MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 1988" # do ubiattach /dev/ubi_ctrl -m 7 -O 2048 # from dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: physical eraseblock size: 131072 bytes (128 KiB) # UBI: sub-page size: 512 # UBI: VID header offset: 2048 (aligned 2048) UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048" PREFERRED_PROVIDER_virtual/bootloader = "u-boot" UBOOT_ARCH = "arm" UBOOT_MACHINE = "am335x_evm_config" MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"