#@TYPE: Machine #@NAME: AM335x EVM #@DESCRIPTION: Machine configuration for the TI AM335x EVM require conf/machine/include/ti33x.inc # Use built-in LCD by default XSERVER += "xf86-input-tslib" GUI_MACHINE_CLASS = "smallscreen" MACHINE_FEATURES += "touchscreen" IMAGE_FSTYPES += "ubi tar.gz" SERIAL_CONSOLE = "115200 ttyO0" PREFERRED_PROVIDER_virtual/kernel = "linux-ti33x-psp" # UBI information. Note that this is board and kernel specific. Changes # in your kernel port may require changes in these variables. For more # details about this board please see # http://processors.wiki.ti.com/index.php/UBIFS_Support # do ubiattach /dev/ubi_ctrl -m 7 -O 2048 # From dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: logical eraseblock size: 126976 bytes # from ubiattach stdout: # UBI device number 0, total 1988 LEBs MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 3836" # do ubiattach /dev/ubi_ctrl -m 7 -O 2048 # from dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: physical eraseblock size: 131072 bytes (128 KiB) # UBI: sub-page size: 512 # UBI: VID header offset: 2048 (aligned 2048) UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048"