#@TYPE: Machine #@NAME: AM3517 EVM #@DESCRIPTION: Machine configuration for the TI Sitara AM3517 EVM PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg" XSERVER = "xserver-xorg \ xf86-input-evdev \ xf86-input-mouse \ xf86-input-tslib \ xf86-video-omapfb \ xf86-input-keyboard" GUI_MACHINE_CLASS = "smallscreen" require conf/machine/include/omap3.inc # Ship all kernel modules IMAGE_FSTYPES += "ubi tar.bz2" EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048" SERIAL_CONSOLE = "115200 ttyS2" USE_VT = "2" PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp" PREFERRED_PROVIDER_virtual/bootloader = "u-boot" UBOOT_ARCH = "arm" UBOOT_MACHINE = "am3517_evm_config" XLOAD_MACHINE = "am3517evm_config" MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen ethernet" # NOTE: there are NAND and OneNAND versions of this board... # do ubiattach /dev/ubi_ctrl -m 4 # From dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: logical eraseblock size: 129024 bytes # from ubiattach stdout: # UBI device number 0, total 1996 LEBs MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996" # do ubiattach /dev/ubi_ctrl -m 4 # from dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: physical eraseblock size: 131072 bytes (128 KiB) # UBI: sub-page size: 512 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"