#@TYPE: Machine #@NAME: Beagleboard machine #@DESCRIPTION: Machine configuration for the http://beagleboard.org/ board PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg" XSERVER = "xserver-xorg \ xf86-input-evdev \ xf86-input-mouse \ xf86-video-omapfb \ xf86-input-keyboard" # Only has DVI connector for external screen GUI_MACHINE_CLASS = "bigscreen" require conf/machine/include/omap3.inc # SPL build EXTRA_IMAGEDEPENDS = "u-boot" PREFERRED_PROVIDER_virtual/kernel = "linux-mainline" IMAGE_FSTYPES += "tar.gz ubi" EXTRA_IMAGECMD_jffs2 = "-lnp " # Guesswork SERIAL_CONSOLE = "115200 ttyO2" UBOOT_MACHINE = "omap3_beagle_config" # do ubiattach /dev/ubi_ctrl -m 4 # From dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: logical eraseblock size: 129024 bytes # from ubiattach stdout: # UBI device number 0, total 1996 LEBs # # Beagleboard C5 has 3998 LEBS (490MiB) MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996" # do ubiattach /dev/ubi_ctrl -m 4 # from dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: physical eraseblock size: 131072 bytes (128 KiB) # UBI: sub-page size: 512 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512" # and sdio MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa sgx" # For a modularized kernel we want to drag in networking, sound, rtc etc." MACHINE_EXTRA_RRECOMMENDS = "kernel-module-smsc95xx kernel-module-snd-soc-twl4030 kernel-module-rtc-twl \ kernel-module-snd-soc-omap kernel-module-snd-soc-omap-mcbsp kernel-module-snd-soc-omap3beagle"