#@TYPE: Machine #@NAME: OMAP-L138 based board #@DESCRIPTION: Machine configuration for the TI Hawkboard require conf/machine/include/davinci.inc require conf/machine/include/omapl138.inc UBOOT_MACHINE = "da850_omapl138_evm_config" UBOOT_ENTRYPOINT = "0xc0008000" UBOOT_LOADADDRESS = "0xc0008000" MACHINE_FEATURES = "kernel26 serial ethernet ide screen" # do ubiattach /dev/ubi_ctrl -m 4 # From dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: logical eraseblock size: 126976 bytes # from ubiattach stdout: # UBI device number 0, total 971 LEBs (123293696 bytes, 117.6 MiB), available 958 LEBs (121643008 bytes, 116.0 MiB), LEB size 126976 bytes (124.0 KiB) MKUBIFS_ARGS = "-m 2048 -e 126976 -c 948" # do ubiattach /dev/ubi_ctrl -m 4 # from dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: physical eraseblock size: 131072 bytes (128 KiB) # UBI: sub-page size: 512 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512" SERIAL_CONSOLE = "115200 ttyS2"