SOC_FAMILY = "ti33x" require conf/machine/include/soc-family.inc require conf/machine/include/tune-cortexa8.inc PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg" # For built-in LCD, add xf86-input-tslib XSERVER = "xserver-xorg \ xf86-input-evdev \ xf86-input-mouse \ xf86-video-fbdev \ xf86-input-keyboard" # Default to external video, change to smallscreen for built-in LCD GUI_MACHINE_CLASS = "bigscreen" # Increase this everytime you change something in the kernel MACHINE_KERNEL_PR = "r17" # Default providers, may need to override for specific machines PREFERRED_PROVIDER_virtual/kernel = "linux-ti33x-psp" PREFERRED_PROVIDER_virtual/bootloader = "u-boot" KERNEL_IMAGETYPE = "uImage" UBOOT_ARCH = "arm" UBOOT_MACHINE = "am335x_evm_config" UBOOT_ENTRYPOINT = "0x80008000" UBOOT_LOADADDRESS = "0x80008000" EXTRA_IMAGEDEPENDS += "u-boot" # List common SoC features, may need to add touchscreen for specific machines MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen alsa ethernet sgx"