#@TYPE: Machine #@NAME: Keystone 2 machine #@DESCRIPTION: Machine configuration for the TI Keystone 2 require conf/machine/include/keystone.inc IMAGE_FSTYPES += "ubi tar.gz cpio" SERIAL_CONSOLE = "115200 ttyS0" SYSVINIT_ENABLED_GETTYS = "" # do ubiattach /dev/ubi_ctrl -m 4 # From dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: logical eraseblock size: 126976 bytes # from ubiattach stdout: # UBI device number 0, total 857 LEBs # MKUBIFS_ARGS = "-m 2048 -e 129024 -c 857" MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 857" # do ubiattach /dev/ubi_ctrl -m 4 # from dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: physical eraseblock size: 131072 bytes (128 KiB) # UBI: sub-page size: 2048 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 2048 -O 2048"