#@TYPE: Machine #@NAME: Always Innovating touchbook #@DESCRIPTION: Machine configuration for the http://www.alwaysinnovating.com/touchbook/ PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg" XSERVER = "xserver-xorg \ xf86-input-evdev \ xf86-input-mouse \ xf86-input-tslib \ xf86-video-fbdev \ xf86-video-omapfb \ xf86-input-keyboard" # Only has DVI connector for external screen GUI_MACHINE_CLASS = "bigscreen" require conf/machine/include/omap3.inc PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp" IMAGE_FSTYPES += "tar.bz2" EXTRA_IMAGECMD_jffs2 = "-lnp " # Guesswork SERIAL_CONSOLE = "115200 ttyS2" UBOOT_MACHINE = "omap3_beagle_config" XLOAD_MACHINE = "beagleboard_config" # do ubiattach /dev/ubi_ctrl -m 4 # From dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: logical eraseblock size: 129024 bytes # from ubiattach stdout: # UBI device number 0, total 1996 LEBs MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996" # do ubiattach /dev/ubi_ctrl -m 4 # from dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: physical eraseblock size: 131072 bytes (128 KiB) # UBI: sub-page size: 512 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512" # and sdio MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa touchscreen"