#@TYPE: Machine #@NAME: OMAP3 EVM #@DESCRIPTION: Machine configuration for the TI OMAP3 EVM require conf/machine/include/omap3.inc # Use built-in LCD by default XSERVER += "xf86-input-tslib" GUI_MACHINE_CLASS = "smallscreen" MACHINE_FEATURES += "touchscreen ethernet" IMAGE_FSTYPES += "jffs2 tar.gz" EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048" SERIAL_CONSOLE = "115200 ttyS0" USE_VT = "0" PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp" EXTRA_IMAGEDEPENDS += "x-load" # NOTE: there are NAND and OneNAND versions of this board... # do ubiattach /dev/ubi_ctrl -m 4 # From dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: logical eraseblock size: 129024 bytes # from ubiattach stdout: # UBI device number 0, total 1996 LEBs MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996" # do ubiattach /dev/ubi_ctrl -m 4 # from dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: physical eraseblock size: 131072 bytes (128 KiB) # UBI: sub-page size: 512 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"