#@TYPE: Machine #@NAME: OMAP4430 Panda #@DESCRIPTION: Machine configuration for the OMAP4430 Panda require conf/machine/include/omap3.inc EXTRA_IMAGEDEPENDS = "x-load u-boot-sakoman " XLOAD_MACHINE = "omap4430panda_config" XLOAD_LOAD_ADDRESS = 0x40304350 PREFERRED_PROVIDER_virtual/bootloader = "u-boot-sakoman" UBOOT_MACHINE = "omap4_panda_config" PREFERRED_PROVIDER_virtual/kernel = "linux-omap4" PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg" XSERVER = "xserver-xorg \ xserver-xorg-extension-dri \ xserver-xorg-extension-dri2 \ xserver-xorg-extension-glx \ xf86-input-evdev \ xf86-input-mouse \ xf86-video-fbdev \ xf86-input-keyboard" GUI_MACHINE_CLASS = "bigscreen" IMAGE_FSTYPES += "tar.bz2" SERIAL_CONSOLE = "115200 ttyO2" MACHINE_EXTRA_RRECOMMENDS = " kernel-modules" MACHINE_FEATURES = "kernel26 alsa apm ext2 screen touchscreen usbgadget usbhost vfat"