#@TYPE: Machine #@NAME: OMAP5 EVM #@DESCRIPTION: Machine configuration for the TI OMAP5 uEVM require conf/machine/include/omap-a15.inc IMAGE_FSTYPES += "ubi tar.gz" SERIAL_CONSOLE = "115200 ttyO2" # UBI information. Note that this is board and kernel specific. Changes # in your kernel port may require changes in these variables. For more # details about this board please see # http://processors.wiki.ti.com/index.php/UBIFS_Support # do ubiattach /dev/ubi_ctrl -m 7 -O 2048 # From dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: logical eraseblock size: 126976 bytes # from ubiattach stdout: # UBI device number 0, total 1988 LEBs MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 3836" # do ubiattach /dev/ubi_ctrl -m 7 -O 2048 # from dmesg: # UBI: smallest flash I/O unit: 2048 # UBI: physical eraseblock size: 131072 bytes (128 KiB) # UBI: sub-page size: 512 # UBI: VID header offset: 2048 (aligned 2048) UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048" UBOOT_MACHINE = "omap5_uevm_config" # Currently removing the sgx machine feature because there is no SGX package # available for omap5 MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"