DESCRIPTION = "Kernel drivers for the PowerVR SGX chipset found in the omap3 SoCs" LICENSE = "GPLv2" LIC_FILES_CHKSUM = "file://COPYING;md5=ea5743acf520dd81ca172e69f818a3d4" TI_BIN_UNPK_CMDS="Y: qY:workdir:Y" require ../../recipes-ti/includes/ti-eula-unpack.inc SGXPV = "4_08_00_01" IMGPV = "1.9.2139099" BINFILE = "Graphics_SDK_setuplinux_${SGXPV}.bin" inherit module MACHINE_KERNEL_PR_append = "a" PR = "${MACHINE_KERNEL_PR}" DEFAULT_PREFERENCE = "-1" SRC_URI = "http://software-dl.ti.com/dsps/dsps_public_sw/sdo_sb/targetcontent/gfxsdk/${SGXPV}/exports/${BINFILE}" SRC_URI[md5sum] = "dd0d994a48ecc4293f272a1fddddf159" SRC_URI[sha256sum] = "fd721288c95314e0d676dd89462e1dec994e185cb608bcb8ac4a4b5809f9693a" TI_BIN_UNPK_WDEXT="/Graphics_SDK_${SGXPV}" S = "${WORKDIR}${TI_BIN_UNPK_WDEXT}/GFX_Linux_KM" PVRBUILD = "release" export KERNELDIR = "${STAGING_KERNEL_DIR}" INHIBIT_PACKAGE_STRIP = "1" TI_PLATFORM_omap3 = "omap3630" TI_PLATFORM_ti814x = "ti81xx" TI_PLATFORM_ti816x = "ti81xx" TI_PLATFORM_ti33x = "ti335x" MODULESLOCATION_omap3 = "dc_omapfb3_linux" MODULESLOCATION_ti814x = "dc_ti81xx_linux" MODULESLOCATION_ti816x = "dc_ti81xx_linux" MODULESLOCATION_ti33x = "dc_ti335x_linux" export SUPPORT_XORG ?= "${@base_contains('DISTRO_FEATURES', 'x11', '1', '0', d)}" MAKE_TARGETS = " BUILD=${PVRBUILD} TI_PLATFORM=${TI_PLATFORM} SUPPORT_XORG=${SUPPORT_XORG}" do_install() { mkdir -p ${D}/lib/modules/${KERNEL_VERSION}/kernel/drivers/gpu/pvr cp ${S}/pvrsrvkm.ko \ ${S}/services4/3rdparty/${MODULESLOCATION}/omaplfb.ko \ ${S}/services4/3rdparty/bufferclass_ti/bufferclass_ti.ko \ ${D}/lib/modules/${KERNEL_VERSION}/kernel/drivers/gpu/pvr if [ "${SUPPORT_XORG}" = "1" ]; then cp ${S}/services4/3rdparty/linux_drm/drm.ko ${D}/lib/modules/${KERNEL_VERSION}/kernel/drivers/gpu/pvr fi }