From 715afb049d2675106e26c5225e7e321374c32f85 Mon Sep 17 00:00:00 2001 From: Tom Rini Date: Thu, 17 Nov 2011 16:54:01 -0700 Subject: [PATCH 4/4] beagleboard: Load uImage to the default kernel linux address This is TI Sitara SDK specific (unified user experience, load uImage to an 'XIP' location). Upstream-Status: Pending * This functionality is being discussed upstream and there is not a concensus yet. Signed-off-by: Tom Rini --- include/configs/omap3_beagle.h | 13 +++++++------ 1 files changed, 7 insertions(+), 6 deletions(-) diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h index ea62580..00b2abe 100644 --- a/include/configs/omap3_beagle.h +++ b/include/configs/omap3_beagle.h @@ -219,6 +219,7 @@ #define CONFIG_EXTRA_ENV_SETTINGS \ "loadaddr=0x80200000\0" \ + "kloadaddr=0x80007fc0\0" \ "rdaddr=0x81000000\0" \ "usbtty=cdc_acm\0" \ "usbethaddr=de:ad:be:ef\0" \ @@ -272,18 +273,18 @@ "root=${ramroot} " \ "rootfstype=${ramrootfstype}\0" \ "loadramdisk=fatload mmc ${mmcdev} ${rdaddr} ramdisk.gz\0" \ - "loaduimagefat=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \ - "loaduimage=ext2load mmc ${mmcdev}:2 ${loadaddr} /boot/uImage\0" \ + "loaduimagefat=fatload mmc ${mmcdev} ${kloadaddr} uImage\0" \ + "loaduimage=ext2load mmc ${mmcdev}:2 ${kloadaddr} /boot/uImage\0" \ "mmcboot=echo Booting from mmc ...; " \ "run mmcargs; " \ - "bootm ${loadaddr}\0" \ + "bootm ${kloadaddr}\0" \ "nandboot=echo Booting from nand ...; " \ "run nandargs; " \ - "nand read ${loadaddr} 280000 400000; " \ - "bootm ${loadaddr}\0" \ + "nand read ${kloadaddr} 280000 400000; " \ + "bootm ${kloadaddr}\0" \ "ramboot=echo Booting from ramdisk ...; " \ "run ramargs; " \ - "bootm ${loadaddr}\0" \ + "bootm ${kloadaddr}\0" \ "userbutton=if gpio input 173; then run userbutton_xm; " \ "else run userbutton_nonxm; fi;\0" \ "userbutton_xm=gpio input 4;\0" \ -- 1.7.0.4