From 7b250f8be3b8c496796dcdc954c9e5959cefea2c Mon Sep 17 00:00:00 2001 From: Bob Feretich Date: Thu, 24 Feb 2011 13:16:44 +0000 Subject: [PATCH 01/16] OMAP3 Beagle Pin Mux initialization glitch fix The below patch reverses the order of two segments in the board file. Output pins need to have their values initialized, before they are exposed to the logic outside the chip. Signed-off-by: Bob Feretich Cc: Wolfgang Denk --- board/ti/beagle/beagle.c | 12 ++++++------ 1 files changed, 6 insertions(+), 6 deletions(-) diff --git a/board/ti/beagle/beagle.c b/board/ti/beagle/beagle.c index c066d6e..929461c 100644 --- a/board/ti/beagle/beagle.c +++ b/board/ti/beagle/beagle.c @@ -239,17 +239,17 @@ int misc_init_r(void) twl4030_power_init(); twl4030_led_init(TWL4030_LED_LEDEN_LEDAON | TWL4030_LED_LEDEN_LEDBON); - /* Configure GPIOs to output */ - writel(~(GPIO23 | GPIO10 | GPIO8 | GPIO2 | GPIO1), &gpio6_base->oe); - writel(~(GPIO31 | GPIO30 | GPIO29 | GPIO28 | GPIO22 | GPIO21 | - GPIO15 | GPIO14 | GPIO13 | GPIO12), &gpio5_base->oe); - - /* Set GPIOs */ + /* Set GPIO states before they are made outputs */ writel(GPIO23 | GPIO10 | GPIO8 | GPIO2 | GPIO1, &gpio6_base->setdataout); writel(GPIO31 | GPIO30 | GPIO29 | GPIO28 | GPIO22 | GPIO21 | GPIO15 | GPIO14 | GPIO13 | GPIO12, &gpio5_base->setdataout); + /* Configure GPIOs to output */ + writel(~(GPIO23 | GPIO10 | GPIO8 | GPIO2 | GPIO1), &gpio6_base->oe); + writel(~(GPIO31 | GPIO30 | GPIO29 | GPIO28 | GPIO22 | GPIO21 | + GPIO15 | GPIO14 | GPIO13 | GPIO12), &gpio5_base->oe); + dieid_num_r(); return 0; -- 1.6.6.1