From 9d3e56ba351348b6329c488a981d3e2d8f848164 Mon Sep 17 00:00:00 2001 From: Jason Kridner Date: Wed, 19 May 2010 05:14:43 -0500 Subject: [PATCH] BeagleBoard: Enabled LEDs Added LED driver using status_led. USR0 is set to monitor the boot status. USR1 is set to be the GREEN LED. Signed-off-by: Jason Kridner --- include/configs/omap3_beagle.h | 13 +++++++++++++ 1 files changed, 13 insertions(+), 0 deletions(-) diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h index c2fc6ba..eaa8779 100644 --- a/include/configs/omap3_beagle.h +++ b/include/configs/omap3_beagle.h @@ -98,6 +98,18 @@ #define CONFIG_SYS_MMC_SET_DEV 1 #define CONFIG_DOS_PARTITION 1 +/* Status LED */ +#define CONFIG_STATUS_LED 1 +#define CONFIG_BOARD_SPECIFIC_LED 1 +#define STATUS_LED_BIT 0x01 +#define STATUS_LED_STATE STATUS_LED_ON +#define STATUS_LED_PERIOD (CONFIG_SYS_HZ / 2) +#define STATUS_LED_BIT1 0x02 +#define STATUS_LED_STATE1 STATUS_LED_ON +#define STATUS_LED_PERIOD1 (CONFIG_SYS_HZ / 2) +#define STATUS_LED_BOOT STATUS_LED_BIT +#define STATUS_LED_GREEN STATUS_LED_BIT1 + /* DDR - I use Micron DDR */ #define CONFIG_OMAP3_MICRON_DDR 1 @@ -132,6 +144,7 @@ #define CONFIG_CMD_I2C /* I2C serial bus support */ #define CONFIG_CMD_MMC /* MMC support */ #define CONFIG_CMD_NAND /* NAND support */ +#define CONFIG_CMD_LED /* LED support */ #define CONFIG_VIDEO_OMAP3 /* DSS Support */ #undef CONFIG_CMD_FLASH /* flinfo, erase, protect */ -- 1.5.6.4