From 351fcc22c10beb005f589584b91298269a81aa52 Mon Sep 17 00:00:00 2001 From: Tom Rini Date: Wed, 18 Jan 2012 08:28:50 +0000 Subject: [PATCH 10/10] OMAP3: Correct get_sdr_cs_offset mask OMAP3: Correct get_sdr_cs_offset mask The function get_sdr_cs_offset reads the CS_CFG register in the SDRC to determine where CS1 is mapped to. make_cs1_contiguous() will set CS1 to follow after CS0. The CS_CFG register has values in bits 9:8 and 3:0 but we had erroneously been testing 5:4 and 3:0 resulting in incorrect offsets on platforms with less than 128MB as 3:0 describe 128MB hunks and 9:8 describe 32MB offsets after the 128MB hunk. Tested-by: Grant Erickson Signed-off-by: Tom Rini Signed-off-by: Koen Kooi --- arch/arm/cpu/armv7/omap3/sdrc.c | 2 +- 1 files changed, 1 insertions(+), 1 deletions(-) diff --git a/arch/arm/cpu/armv7/omap3/sdrc.c b/arch/arm/cpu/armv7/omap3/sdrc.c index a27b4b1..91f42c0 100644 --- a/arch/arm/cpu/armv7/omap3/sdrc.c +++ b/arch/arm/cpu/armv7/omap3/sdrc.c @@ -102,7 +102,7 @@ u32 get_sdr_cs_offset(u32 cs) return 0; offset = readl(&sdrc_base->cs_cfg); - offset = (offset & 15) << 27 | (offset & 0x30) << 17; + offset = (offset & 15) << 27 | (offset & 0x300) << 17; return offset; } -- 1.7.2.5