# Use the version of u-boot.inc in oe-core not the meta-ti version require ${COREBASE}/meta/recipes-bsp/u-boot/u-boot.inc DESCRIPTION = "u-boot bootloader for ARM MPU devices" LICENSE = "GPLv2+" LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb" COMPATIBLE_MACHINE = "ti33x|omap3" DEFAULT_PREFERENCE = "-1" PACKAGE_ARCH = "${MACHINE_ARCH}" PR = "r0+gitr${SRCPV}" SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=${BRANCH}" BRANCH = "AM335XPSP_04.06.00.08" # Lock to the commit corresponding to TAG: # v2011.09_AM335xPSP_04.06.00.08 SRCREV = "1e4626f0d5f3bb04ec974e76a5d9029875269d31" S = "${WORKDIR}/git" UBOOT_SUFFIX = "img" # Set the name of the SPL that will built so that it is also packaged with u-boot. SPL_BINARY = "MLO"