require u-boot.inc # No patches for other machines yet COMPATIBLE_MACHINE = "(ti33x)" DEFAULT_PREFERENCE_ti33x = "99" PV = "2011.09+git" PR = "r13" # SPL build UBOOT_BINARY = "u-boot.img" UBOOT_IMAGE = "u-boot-${MACHINE}-${PV}-${PR}.img" UBOOT_SYMLINK = "u-boot-${MACHINE}.img" SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=int_am335xpsp_04.06.00.01-v2011.09-for-sdk-05.03.00.00 \ file://2011.09git/0001-am335x_evm-boot-kernel-from-ext2-3-filesystem.patch \ file://2011.09git/0002-am335x_evm-set-bootdelay-to-0.patch \ file://2011.09git/0003-am335x-evm-make-rootfs-RO-on-boot.patch \ file://2011.09git/0001-mach-types-Add-new-beaglebone-machine-type.patch \ file://2011.09git/0002-evm-If-beaglebone-is-detected-pass-the-MACH_TYPE_BEA.patch \ file://2011.09git/0003-am335x_evm-single-byte-address-EEPROM-for-board-iden.patch \ file://2011.09git/0004-am335x-evm-fall-back-to-bone-if-header.config-is-emp.patch \ " SRCREV = "9158d7f37d596b867039345cb2e3f8f18f54fe46" LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb" S = "${WORKDIR}/git" do_deploy_append () { install ${S}/MLO ${DEPLOY_DIR_IMAGE}/MLO }