require u-boot.inc # SPL build UBOOT_BINARY = "u-boot.img" UBOOT_IMAGE = "u-boot-${MACHINE}-${PV}-${PR}.img" UBOOT_SYMLINK = "u-boot-${MACHINE}.img" PV = "2011.12" PR = "r6" # No patches for other machines yet COMPATIBLE_MACHINE = "(beagleboard|pandaboard|hawkboard|am3517-evm|am37x-evm|omap3evm)" # Non-omap4 platforms need outer cache turned on CACHEFIX = "file://2011.12/0008-Revert-armv7-disable-L2-cache-in-cleanup_before_linu.patch" CACHEFIX_omap4 = "" # File is board-specific, only copy when it will be correct. FWENV_beagleboard = "file://fw_env.config" FWENV = "" SRC_URI = "git://www.denx.de/git/u-boot.git;protocol=git \ file://2011.12/0001-beagleboard-mount-rootfs-RO-instead-of-RW-at-boot.patch \ file://2011.12/0002-beagleboard-add-support-for-TCT-Beacon-board.patch \ file://2011.12/0003-beagleboard-add-support-for-scanning-loop-through-ex.patch \ file://2011.12/0004-omap4-common-mount-root-RO.patch \ file://2011.12/0005-omap4-common-use-ext4-by-default.patch \ file://2011.12/0006-OMAP-MMC-Add-delay-before-waiting-for-status.patch \ file://2011.12/0007-config-Always-use-GNU-ld.patch \ ${CACHEFIX} \ file://2011.12/0009-Beagleboard-Correct-memory-size-on-rev-C4.patch \ file://2011.12/0010-OMAP3-Correct-get_sdr_cs_offset-mask.patch \ ${FWENV} \ " # v2011.12 tag SRCREV = "cba9a894fdb1cb49b60fcd1d1d6919cbd7995dd5" LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb" S = "${WORKDIR}/git" RRECOMMENDS_${PN}_beagleboard = "u-boot-fw-utils"