From fff093ab92c5dadd646130c38097dc167d2d0e1e Mon Sep 17 00:00:00 2001 From: Rajeev Kulkarni Date: Tue, 26 Oct 2010 07:34:43 -0500 Subject: [PATCH 2/5] OMAP4: Select DPLL PER Clock as source for SGX FCLK The correct frequncy for SGX is 307.2 Mhz.. If DPLL_PER is set 1536 Mhz, There is no need to change dividers, just parent clock need to change. And DPLL PER is set at 1536. Signed-off-by: Rajeev Kulkarni Signed-off-by: Ricardo Salveti de Araujo --- board/omap4430panda/clock.c | 3 +++ 1 files changed, 3 insertions(+), 0 deletions(-) diff --git a/board/omap4430panda/clock.c b/board/omap4430panda/clock.c index 149fc85..0961f51 100644 --- a/board/omap4430panda/clock.c +++ b/board/omap4430panda/clock.c @@ -772,6 +772,9 @@ static void enable_all_clocks(void) //wait_on_value(BIT17|BIT16, 0, CM_L3INIT_USBPHY_CLKCTRL, LDELAY); } + /* Select DPLL PER CLOCK as source for SGX FCLK */ + sr32(CM_SGX_SGX_CLKCTRL, 24, 1, 0x1); + /* Enable clocks for USB fast boot to work */ sr32(CM_L3INIT_USBPHY_CLKCTRL, 0, 32, 0x301); sr32(CM_L3INIT_HSUSBOTG_CLKCTRL, 0, 32, 0x1); -- 1.6.6.1