require multi-kernel.inc DESCRIPTION = "Linux kernel for DaVinci processors" KERNEL_IMAGETYPE = "uImage" COMPATIBLE_MACHINE = "hawkboard" DEFAULT_PREFERENCE_hawkboard = "1" BRANCH = "master" SRC_URI_append = " file://defconfig " S = "${WORKDIR}/git" # The main PR is now using MACHINE_KERNEL_PR, for davinci see conf/machine/include/davinci.inc # OMAPL tracking master branch - PSP 3.20.00.12 ARAGO_L1_REV = "2acf935c01b9adb50164d421c40cdc5862b9e143" ARAGO_L1_BR = "master" ARAGO_L1_PV = "2.6.32+2.6.33-rc4-${PR}+gitr${SRCREV}" ARAGO_L1_URI = "git://arago-project.org/git/projects/linux-omapl1.git;protocol=git;branch=${BRANCH} " SRCREV_hawkboard = ${ARAGO_L1_REV} PV_omapl138 = ${ARAGO_L1_PV} BRANCH_omapl138 = ${ARAGO_L1_BR} SRC_URI_append_omapl138 = ${ARAGO_L1_URI} SRC_URI_append_omapl138 = " file://logo_linux_clut224.ppm \ file://0001-ahci-ti-Fix-currently-harmless-typo-in-SATA-PHY.patch \ file://0002-ahci-ti-Update-SATA-PHY-configuration-RXCDR.patch \ file://0001-board-da850-evm-Disable-NAND-SUBPAGE.patch \ file://0001-uio_pruss1-Core-driver-addition.patch \ file://0002-uio_pruss2-Platform-changes.patch \ file://0003-uio_pruss3-Workarounds-put-into-core-code.patch \ file://0001-cgroupfs-create-sys-fs-cgroup-to-mount-cgroupfs-on.patch \ file://0001-ARM-6329-1-wire-up-sys_accept4-on-ARM.patch \ " SRC_URI_append_hawkboard = " \ file://patch-2.6.33rc4-psp-to-hawkboard.patch \ file://0001-board-da850-hawk-Disable-NAND-SUBPAGE.patch \ " # Perf in 2.6.33rc has broken perl handling, so disable it do_compile_perf() { : } do_install_perf() { : }